FLLE2001ASRW2
(LLE2001ASRW2)
KEMET, FLLE2-SR, EMI/RFI Filters, Noise Suppression, 250 VAC, 1 A, 230x89x93mm
Key Resources
Specifications
General
Series
FLLE2-SR
Voltage AC
250 VAC
Current
1 A
Temperature Range
-25/+85°C
Climate Category
25/085/21
RoHS
Yes
Leakage Current
2 mA
DC Resistance
800 mOhms
Reference Size
230x89x93mm
Packaging
Bulk
Packaging Quantity
1
Alternate Products
View products that have nearly identical specifications.