EMC Testing

KEMET solves and tests EMC issues with an integrated approach that includes design, construction, evaluation, maintenance, consulting, and custom products.

Overview

Overview

Electromagnetic Compatibility (EMC) testing exists to ensure your electronic or electrical device does not release a large amount of electromagnetic interference (radiated and conducted emissions) and tcontinues to function as intended. 

 

Test Facilities

  • Semi Anechoic Chamber (SAC) 10 x 5 x 5 m (L x W x H)
  • Weather protected Open Area Test Site (OATS) 15 x 8 x 5 m (L x W x H)
  • Swedish accreditation for the most common EN standards
  • Please contact us, or visit www.swedac.se (Registration Number 10154) for the latest accredited standards

Emission

  • Conducted emission 9 kHz - 30 MHz
  • Radiated emission 30 MHz - 2.5 GHz
  • Radiated power 30 - 300 MHz
  • Radiated magnetic field 9 kHz - 30 MHz
  • Harmonics and flicker 3-phase up to 32 A per phase

Immunity

  • ESD up to 8 kV CD/15 kV AD
  • Radiated electromagnetic field up to 20 V/m 80 MHz - 3.3 GHz
  • Electrical fast transient/burst up to 8 kV
  • Surge transient up to 6 kV
  • Induced radio-frequency field up to 10 Vrms
  • Power frequency magnetic field up to 100 A/m
  • Voltage dips and short interruptions 3-phase up to 32 A per phase

Research and Development

Research and Development

Electronics

We move from idea to final product through:

  • Technical specification
  • Hardware design
  • Software development Assembler, C/C++
  • Prototyping
  • Functional testing
  • EMC and LVD test
  • Production adaptation
  • CE marking
  • Documentation
  • MTBF calculations

EMI Filters

EMI Filter Research and Development services offer:

  • Technical specifications
  • Hardware design
  • Prototyping
  • Functional testing
  • EMC and LVD testing
  • Production adaptation
  • CE marking
  • Certification in accordance with EN 60939
  • Documentation
Product Offerings

Product Offerings

 

Customized Electronic Products

Power control and electronic display board for pellet burner.

Control system for heat accumulator tank.

Fire damper alarm, monitoring and functional test unit.

Control and monitoring of airfield taxiway inset LED lights gauge.

Control and monitoring of airfield taxiway inset LED lights.

Control unit for medical care lifting devices.

KEMET Electronics Products

Electronic converter for airfield sign fluorescent tubes.

Alarm LED connected to central fire alarm systems in service tunnels.

Lime dissolver for residential water supplies.

Customized EMI Filters

3 x 125 A/500 VAC filter

1,600 A/1,200 VDC filter for photovoltaic applications

3 x 140 A/550 VAC filter

KEMET Electronics EMI Filters

3 x 40 A/440 VAC filter

3 x 16 A/500 VAC filter

3 x 32 A/440 VAC filter

1.4 A/230 VAC light fitting filter

1 x 16 A/275 VAC filter

To view NL 09 E General Conditions for the Supply of Machinery and other Mechanical, Electrical, and Electronic Equipment in Denmark, Finland, Norway, and Sweden, click here.

Contact Information

Contact Information

KEMET Electronics AB
Thörnblads väg 6
SE-386 90 Färjestaden Sweden

Phone: +46 485-56 39 00
Email: dectronorder@kemet.com