The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
150 uF
Capacitance Tolerance
20%
Voltage DC
4 VDC
Temperature Range
-55/+125°C
RoHS
Yes
Impedance
700 mOhms
Leakage Current
6000 nA
Footprint
7343
Height Max
2mm
Packaging
T&R, 178mm
Packaging Quantity
1000
Alternate Products
View products that have nearly identical specifications.