The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
6.8 uF
Capacitance Tolerance
20%
Voltage DC
4 VDC
Temperature Range
-55/+125°C
RoHS
Yes
Impedance
15 Ohms
Leakage Current
500 nA
Footprint
3216
Height Max
1.2mm
Packaging
T&R, 178mm
Packaging Quantity
2500
Alternate Products
View products that have nearly identical specifications.