FYH0H105ZF
(USCFYH0H105Z00)
FYH, Supercapacitors, Radial Pin, 1 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 10.16mm
Key Resources
Specifications
General
Capacitance
1 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
28.5mm
Length
11mm
Lead Spacing
10.16mm
Packaging
Bulk, Box
Packaging Quantity
50
Alternate Products
View products that have nearly identical specifications.