FU0H105ZF
(USCFU00H105Z00)
FU0H, Supercapacitors, Radial Pin, 1 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 7.62mm
Key Resources
Specifications
General
Capacitance
1 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-40/+85°C
RoHS
Yes
Qualifications
AEC-Q200
Diameter
21.5mm
Length
15mm
Lead Spacing
7.62mm
Packaging
Bulk, Bag
Packaging Quantity
90
Alternate Products
View products that have nearly identical specifications.