FTW0H104ZF
(USCFTW0H104Z00)
FTW, Supercapacitors, Radial Pin, 0.1 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 5.08mm
Key Resources
Specifications
General
Capacitance
0.1 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-40/+85°C
RoHS
Yes
Diameter
11.5mm
Length
8.5mm
Lead Spacing
5.08mm
Packaging
Bulk, Bag
Alternate Products
View products that have nearly identical specifications.