FGH0H105ZF
(USCFGH0H105Z00)
FGH, Supercapacitors, Radial Pin, 1 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 7.62mm
Key Resources
Specifications
General
Capacitance
1 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
21.5mm
Length
9.5mm
Lead Spacing
7.62mm
Packaging
Bulk, Box
Packaging Quantity
90
Alternate Products
View products that have nearly identical specifications.