FE0H474ZF
(USCFE00H474Z00)
FE, Supercapacitors, Radial Pin, 0.47 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 10.2mm
Key Resources
Specifications
General
Capacitance
0.47 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-40/+70°C
RoHS
Yes
Diameter
28.5mm
Length
16.5mm
Lead Spacing
10.2mm
Packaging
Bulk, Box
Packaging Quantity
50
Alternate Products
View products that have nearly identical specifications.