FC0V474ZFTBR24

(USCFC00V474ZBC)
FC, Supercapacitors, SMD Can, 0.47 F, -20/+80%, 3.5 VDC, V-Chip

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 0.47 F
Capacitance Tolerance -20/+80%
Voltage DC 3.5 VDC
Temperature Range -25/+70°C
RoHS Yes
Packaging T&R, 380mm
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.