FC0H224ZFTBR24
(USCFC00H224ZBC)
FC, Supercapacitors, SMD Can, 0.22 F, -20/+80%, 5.5 VDC, V-Chip
Key Resources
Specifications
General
Capacitance
0.22 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Packaging
T&R, 380mm
Alternate Products
View products that have nearly identical specifications.