FA0H105ZF
(USCFA00H105Z00)
FA, Supercapacitors, Radial Pin, 1 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 20mm
Key Resources
Specifications
General
Capacitance
1 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
44.5mm
Length
18.5mm
Lead Spacing
20mm
Packaging
Bulk, Box
Packaging Quantity
20
Alternate Products
View products that have nearly identical specifications.