C320C104KCR5TA

GoldMax 300 Comm X7R HV, Ceramic, 0.1 uF, 10%, 500 VDC, X7R, GoldMax, Commercial Standard, Lead Spacing = 2.54mm

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 0.1 uF
Capacitance Tolerance 10%
Voltage DC 500 VDC
Temperature Range -55/+125°C
Temperature Coefficient X7R
RoHS Yes
Lead Spacing 2.54mm
Packaging Bulk, Bag
Packaging Quantity 500
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.