PEG130HL4630QL1
Obsolete
(PEG130HL4630Q)
PEG130, Aluminum Electrolytic, 6,300 uF, -10/+30%, 25 VDC, -40/+105°C
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
6,300 uF
Voltage DC
25 VDC
Temperature Range
-40/+105°C
RoHS
Yes
Life
37,000 Hrs
Impedance
20.6 mOhms
Reference Size
20x46mm
Packaging
Bulk, Bag
Alternate Products
View products that have nearly identical specifications.