PEG124YJ222ATL1
Obsolete
PEG124, Aluminum Electrolytic, 22 uF, -10/+50%, 450 VDC, -40/+105°C
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
22 uF
Voltage DC
450 VDC
Temperature Range
-40/+105°C
RoHS
Yes
Life
22,000 Hrs
Impedance
800 mOhms
Reference Size
20x37mm
Packaging
Bulk, Bag
Alternate Products
View products that have nearly identical specifications.