PEG124YA1100QT1
PEG124, Aluminum Electrolytic, 1 uF, -10/+30%, 450 VDC, -40/+105°C
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
1 uF
Voltage DC
450 VDC
Temperature Range
-40/+105°C
RoHS
Yes
Life
8,000 Hrs
Impedance
20 Ohms
Reference Size
10x20mm
Packaging
T&R, Plastic Tape
Alternate Products
View products that have nearly identical specifications.