Aluminum Capacitors

KEMET aluminum electrolytic capacitors offer excellent ripple current carrying capability coupled with extended life for high energy and power applications. The high capacitance and high ripple current rating are ideal for DC link applications in power converters.

   
Loading your content...
 
Loading your content...

Solid Polymer

Surface Mount

Radial Leads

Hybrid Polymer

Surface Mount

Axial Leads

Axial Leads

105°C and 125°C

125°C and 150°C

165°C

Not for New Design

Snap-In and Solder Pin / Tab

85°C

105°C

125°C

Audio

Not for New Design

Press-Fit

85°C

105°C

Screw Terminal

85°C

105°C

125°C

Not for New Design

Surface Mount

85°C

105°C

125°C

Radial Leads

85°C

105°C

125°C

Rectangular

85°C

105°C

125°C

Module

Motor Start

Accessories