• KEMET Defense and Aerospace

Defense and Aerospace

KEMET has more than 50 years of experience designing, manufacturing, qualifying, and screening products that meet the demanding rigors of mission critical applications to serve the defense, aerospace, and avionics market segments.

Overview

Overview

KEMET is a leader in providing high reliability ceramic and tantalum capacitance solutions for mission critical applications in the defense, aerospace, and avionics markets. Our high reliability tantalum and ceramic capacitors are designed, manufactured, tested, and screened to ensure long life in the most demanding applications.

Soaring into Space

Soaring Into Space

KEMET has offered reliable space grade components since 1962, beginning with Telstar 1 and currently engaging in ongoing programs. 

MIL-Spec Applications

Defense Applications

KEMET has the widest selection of MIL-PRF and HRA/COTS products available with custom configurations to meet many special requirements for mission critical applications.

Avionics

Avionics

KEMET offers a wide variety of HRA (High Reliability Alternative) and COTS products, offering the highest CV and reliability suitable for many avionics applications.

Aerospace

Aerospace

High Reliability Space

KEMET’s precision and reliability are the perfect fit for different national and international space programs. Additionally, we work closely with private companies on the next generation of reusable launch rockets. Key players in aviation and aerospace turn to KEMET for high reliability and mission-critical components to continue their successful launch platforms, flight vehicles, and orbital systems.  KEMET’s product portfolio includes:

  • MIL-PRF-32535 (T Level)
  • MIL-PRF-123
  • MIL-PRF-49470 (T Level)
  • GR900
  • GR500
  • MIL-PRF-55365 (T Level)
  • MIL-PRF-39003/10 and 39003/11
  • DLA - 13030
Defense

Defense

KEMET supports many defense programs including aircraft, missiles, and ground and sea-based RADAR and communications. KEMET’s product portfolio includes:

  • MIL-PRF-32535
  • MIL-PRF-123
  • MIL-PRF-55681
  • MIL-PRF-49470
  • MIL-PRF-55365
  • MIL-PRF-39003
  • COTS Series
  • HRA Series
High Reliability MIL-Spec Applications
Avionics

Avionics

High Reliability Commercial

KEMET supports the avionics market through applications such as communications, engine and flight control, RADAR, power converters, igniters, and lighting. KEMET’s product portfolio includes:

  • MIL-PRF-32535 (M Level)
  • MIL-PRF-55681
  • MIL-PRF-49470
  • MIL-PRF-55365
  • MIL-PRF-39003
  • COTS Series
  • HRA Series
  • Automotive Series
Featured Articles