Skip Ribbon Commands
Skip to main content
SharePoint

​​​​​​​​​​​​​​​​​​​   ​​​​​​​​​​​​​​  Applications:                     Functions:                          Features & Benefits:   

  • Data acquisition  
  • Phase lock loop (PLL)   
  • Sensors 
  • Internet of things 
  • Wireless charging
 
  • ​Critical timing 
  • Decoupling 
  • Bypass
  • Filtering 
  • Transient suppression
  • Blocking & sensing
  • High current
  • Energy storage 
         
  • Low noise
  • Low ESR & ESL
  • High thermal stability
  • Higher cap value than C0G
  • Linear capacitance change with respect to time
  • Lead (Pb)-free, RoHS & REACH compliant 
  • Non-polar devices 
  • Flex termination available

U2J is an extremely stable dielectric material for Class I multilayer ceramic capacitors (MLCCs). Ceramic capacitors using the U2J dielectric retain over 99% of nominal capacitance at full rated voltage. When referenced to ambient temperature, U2J ceramic capacitors provide a predictable and linear change in capacitance. Additionally, U2J ceramic capacitors extend the available capacitance of Class I MLCCs into a range previously only available to Class II dielectric materials such as X5R and X7R.
 

                                              ​​U2J MLCC (SURFACE MOUNT)​​

Case 
Size
(in)
​​
​​​
​Case 
Size
(mm)
​​

​Operating
Temperature
Range

Temperature
Coefficient (TCC)
​​ ​ Rated Voltage (VDC)
​  Minimum   ​ Available​ ​  Capacitance
   
10 
​​16​ 25 ​   50 ​​ ​  ​ ​ ​
  ​ Maximum Available Capacitance (nF)​​​
0402​ ​1005

​-55ºC to     +125ºC​​​​​​​ ​ ​ ​ ​
​​ ​


​-750±120
ppm/ºC​










    2.2 2.2 ​2.2 ​1.8 100 pF​
0603​ ​1608     15 15 15
​ 10      ​​1.0 nF
0805​ 2012​     56 56 56 47      4.7 nF
​​1206 ​3216 220 ​220 220 ​150 ​10 nF
1210​ ​3225    330 ​​   330   330 ​270 10 nF​
​1812 ​4532  470 ​470 ​470 ​33 nF​
​​ F​irst to Market ​​​​ ​ ​​​ ​​ ​​ ​
​U2J MLCC CAPACITOR LINKS
                         Product Datasheets                           Technical Resources
            triangular bullet.gif U2J Standard              triangular bullet.gif Product Brief
            triangular bullet.gif U2J Flexible Termination                 triangular bullet.gif U2J Technical Articles


                           

​                                     Typical Capacitance vs. Temperature (TCC)

U2J Typical Capacitance vs Temperature (TCC)



                          Typical Capacitance vs. Temperature (TCC) Comparison


U2J Typical Capacitance vs Temperature (TCC) Comparison

 

                                       Typical DC & AC Bias Effective Capacitance


 

U2J Typical DC & AC Bias Effective Capacitance


 


 ​​

OTHER CERAMIC SOLUTIONS
​RF & Microwave​High Voltage
ArcShield Technology
​Flex Mitigation
​​High Reliability COTS

​​​​​​​​​​​​​​​​​

​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​​