Skip Ribbon Commands
Skip to main content
SharePoint
​​PULSE DISCHARGE 200°C RATED TECHNOLOGY
​​Case
  Size
  
​Form
Factor​​
​Diel-
ectric
​Operating
Temp
Range
Temp
Coefficient
(TCC) 
Max
Pulse Energy
Max
 Pulse Voltage​
Capacitance
Range
2824​​​​​​  SMD​​ ​ ​ ​​   ​​​​C0G ​ ​ ​​​​​​–55ºC to 
+200º​C ​ ​ ​
​​±30 ppm
(–55ºC to
  +200ºC)​​ ​ ​ ​
​ ​34.3 mJ ​​​​  
   ​​​3,500 V​​
​ ​ ​ ​
​​ 2.2  56 nF
​3040​​ 81 mJ3.3 ​– 100 nF
3640​91.9 mJ​​3.9  120 nF
​​4540​110.3 mJ4.7  150 nF​


​PULSE DISCHARGE CAPACITOR LINKS
​​                     Pulse Discharge  ​​   ​     ​​​                          Technical Resources ​​

Pro​duct Datasheet​​​​​ Elec​​trica​​l Ch​ara​cteristics​ ​ ​ 
​​ Appli​cation Brief​​ ​ ​ ​​Quali​f​ication​ ​DataE​nvironmental Compliance                     

​​​

 ​