CONTACT US  |  CUSTOMER SERVICE
Search Help
 Parts Keyword
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations
KEMET Adds Flexible Termination to Their Product Portfolio

Greenville, South Carolina (May 31, 2007) - KEMET Corporation (NYSE:KEM) announces the expansion of its surface mount X7R Multi-layer ceramic capacitor portfolio with the introduction of the flexible termination FT-CAP.

The FT-CAP’s unique end termination technology adds pliability, shifting any flex stress into the termination area—and away from the ceramic body and the component’s active layers. This reduces the risk of capacitor failure due to an electrical short and is ideal for customers who seek an increased measure of protection from board flex. The FT-CAP offers up to 5mm of flex-bend capability, giving customers a flex mitigation option for higher capacitance part types and complementing KEMET’s current Open Mode and Floating Electrode technologies.

“Our introduction of the Flexible Termination product illustrates KEMET’s desire to develop leading-edge product solutions and technologies,” says Aziz Tajuddin, Vice President of Ceramic Technology. “KEMET is striving to become ‘The Capacitance Company,’ and these world-class offerings represent a significant step toward reaching that goal.”

Current case size offerings range from EIA 0603 up to 1210, with expansion to larger case sizes in the near future. These devices have an operating temperature range between -55°C and +125°C, with zero bias capacitance shift limited to +/- 15% over that range. All parts are environmentally friendly in compliance with RoHS legislation, and are being offered with 100% pure matte tin-plated terminations, which allow for excellent solderability.

FT-CAPS will range in price from $0.024 to $0.468.

Click here for the F3281 Flexible Termination Ceramic Chip Capacitor (FT-CAP)

Need Samples?

Need an Engineering Kit?

About KEMET:

KEMET Corporation applies world-class service and quality to deliver industry-leading, high-performance capacitance solutions to its customers around the world. KEMET offers the world's most complete line of surface-mount and through-hole capacitor technologies across tantalum, ceramic, aluminum, film and paper dielectrics. KEMET's common stock is listed on The New York Stock Exchange under the symbol KEM. Additional information can be found at http://www.kemet.com.

####

Contact:Corey Antoniades
Associate Product Manager,
Ceramic Business Unit
coreyantoniades@kemet.com
864-228-4485
Dean W. Dimke
Director of Corporate and
Marketing Communication
deandimke@kemet.com
954-766-2806
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com