CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations
Ceramic Commercial Tin/Lead Termination “L” Series Frequently Asked Questions
Question: Why is the Tin/Lead termination ceramic surface mount capacitor product line being offered by KEMET?
Answer: Current military, space, and high reliability customers have concerns over the use of 100% Tin terminations in high reliability applications. KEMET’s response to these concerns is to offer a Tin/Lead termination product line for our valued customers.

Question: What is the Lead content of the Tin/Lead termination for the Tin/Lead termination ceramic surface mount capacitor product line?
Answer: KEMET Tin/Lead terminations contain a minimum of 5% lead content.

Question: Is the Tin/Lead termination ceramic surface mount capacitor product RoHS compliant?
Answer: For KEMET MLCC commercial surface mount components, the end termination determines compliance to RoHS. If the specified end termination is Tin/Lead, the product is not RoHS compliant.

Question: What dielectrics and voltages are available with theTin/Lead termination ceramic surface mount capacitor product?
Answer: Currently, KEMET is offering Tin/Lead termination products in C0G, X7R, & X5R dielectrics. The voltage ratings offered are from 6.3V up to 200V. Please contact local Sales personnel for information regarding the availability of alternate dielectrics and higher voltage ratings.

Question: What is the difference in the KEMET standard termination and Tin/Lead termination for theTin/Lead termination ceramic surface mount capacitor product?
Answer: Besides the final plating finish KEMET’s standard 100% Matte Tin terminations and the Tin/Lead terminations are identical. For both termination options KEMET utilizes a copper or silver frit system that is barrier plated with Nickel. Depending on termination choice the final termination layer is then plated over the nickel barrier layer.

Question: How do I order the Tin/Lead termination ceramic surface mount capacitor product?
Answer: To order the Tin/Lead termination finish place an "L" in the 14th digit of the standard KEMET commercial MLCC part number.

Question: What is the availability of the Tin/Lead termination ceramic surface mount capacitor product?
Answer: KEMET’s standard lead times apply to this product line.



Back to the Ceramic Commercial Tin/Lead Termination “L” Series Main Page
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com