CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

  KE Home     Search     FAQs     Technical Articles    Contact Us  
  Help  
Created: 03/29/2005 Product: Ceramic
Updated: 11/09/2005 Category: Product Offerings
What is the difference between the GoldMax C3xx and the C6xx High Voltage Series?
 
Notify Me Upon Change  Ask a Follow Up Question

Description :
What is the difference between the GoldMax C3xx and the C6xx High Voltage Series?

Answer :
The C3xx HV Series is an extension of the existing Golden Max product line. The dimensions and lead spacing per case size are the same as the current 50V, 100V and 200V offerings. The C6xx HV Series is a new offering. The component body dimensions are close to MIL-PRF-49467, thickness is equal to or less than that offered in MIL-PRF-49467. The lead spacing is per MIL-PRF-49467.

Notify Me Upon Change  Ask a Follow Up Question
 

Technical Papers featured at CARTS 2010:

Click here for a full listing of our Technical Papers
  High Cap Stacked MLCCs for Power Supplies
 
  Can ESR Be Too Low
 
 
Spice Models with Temperature-Bias-Frequency Concerns
 
  Electrolyte Development for High Temp Alum-Electrolytic Capacitors
 
 
Performance and Reliability of High Voltage Polymer T521
 
     

www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com