CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

  KE Home     Search     FAQs     Technical Articles    Contact Us  
  Help  
Created: 07/27/2004 Product: Ceramic
Updated: 08/20/2008 Category: Terminations
What are the termination types on military ceramic chips?
 
Notify Me Upon Change  Ask a Follow Up Question

Description :
What are the termination types on military ceramic chips?

Answer :
Military MLCC are available with either of two termination finishes. Our “Solderguard I” incorporates a Ni barrier layer to protect against leaching, with an over coating of Sn60 solder, applied by dipping. This termination meets the requirements of MIL-PRF-55681 “S” (solder coated, final), and “U” (base metallization – barrier metal – solder coated). For those customers requesting a plated termination, we offer “Solderguard II”, incorporating the same Ni barrier layer, which is then over-plated with pure matte Sn. This termination meets the current requirements of MIL-PRF-55681 “W” (base metallization – barrier metal – tinned or tin/lead alloy), or “Y” (base metallization – barrier metal – tinned – 100% Sn). In addition, we can supply gold plating over nickel, but this is considered a non-standard termination, and cannot be JAN branded.

Notify Me Upon Change  Ask a Follow Up Question
 
Technical Papers featured at CARTS Europe 2007:

Click here for a full listing of our Technical Papers
  Aluminium Electrolytic Capacitors' performance in Very High Ripple Current and Temperature Applications
 
  Reliability and Critical Applications of Tantalum Capacitors
 
 
BME C0G MLCCs: The High Capacitance Class-I Solution
 
  Soldering of SMD Film Capacitors in Practical Lead Free Processes
 
 
D-Pack 3D Interposer Decoupling System
 
  Study of MnO2 Coverage on Ta Capacitors with High CV Powders
 
 
ESR Stabilization of Ta Capacitors for Automotive Applications in Severe Environmental Conditions
 
  The Battle for Maximum Volumetric Efficiency - Part 1: When Technologies Compete, Customers Win
 
 
Improved Ripple Current Capability with Facedown Terminations
 
  The Battle for Maximum Volumetric Efficiency - Part 2: Advancements in Solid Electrolyte Capacitors
 
 
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com