CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

  KE Home     Search     FAQs     Technical Articles    Contact Us  
  Help  
Created: 04/28/2003 Product: Tantalum
Updated: 11/09/2005 Category: Terminations
What is lead frame material used on the T525?
 
Notify Me Upon Change  Ask a Follow Up Question

Description :
What is lead frame material used on the T525?

Answer :
The surface finish on the lead frame material is 100% tin.

Notify Me Upon Change  Ask a Follow Up Question
 

Technical Papers featured at CARTS 2010:

Click here for a full listing of our Technical Papers
  High Cap Stacked MLCCs for Power Supplies
 
  Can ESR Be Too Low
 
 
Spice Models with Temperature-Bias-Frequency Concerns
 
  Electrolyte Development for High Temp Alum-Electrolytic Capacitors
 
 
Performance and Reliability of High Voltage Polymer T521
 
     

www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com