CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

  KE Home     Search     FAQs     Technical Articles    Contact Us  
  Help  
Created: 03/16/2004 Product: Ceramic
Updated: 08/27/2008 Category: Capacitor Selection
What is the difference between military BX & BR, and how does it compare with commercial X7R, & X5R? How about military BP, as compared to commercial C0G, C0H, & C0K?
 
Notify Me Upon Change  Ask a Follow Up Question

Description :
What is the difference between military BX & BR, and how does it compare with commercial X7R, & X5R? How about military BP, as compared to commercial C0G, C0H, & C0K?

Answer :
Military BX and BR are designations defining the maximum change in capacitance with respect to temperature and applied DC voltage.
For the BX, the maximum allowable capacitance shift from nominal (25C and 0 VDC) is +15%/-25% over the range of -55C to +125C, with DC voltages of 0 & rated voltage. The BR characteristic is similar, except that it allows a wider variation of +15%/-40%.

Commercial X7R chips are rated over the full military range of -55C to +125C, with a maximum capacitance shift of +/- 15% over that range – BUT they do not have a requirement for maximum capacitance shift with voltage. Due to the thinner dielectrics used for extended values in commercial chips, the capacitance shift with voltage may be considerably greater than that of military BX and BR. Commercial X5R is similar to commercial X7R, but is rated over a lesser, non-military range of -55C to +85C.

Commercial C0G will meet the temperature/voltage capacitance stability requirements of military BP – but other construction and testing requirements will not be the same as the military products. Commercial C0H and C0K (looser variations of C0G not offered by KEMET) will not meet the capacitance stability of military BP – they allow more variation of capacitance with temperature than does BP.

Notify Me Upon Change  Ask a Follow Up Question
 
Technical Papers featured at CARTS Europe 2007:

Click here for a full listing of our Technical Papers
  Aluminium Electrolytic Capacitors' performance in Very High Ripple Current and Temperature Applications
 
  Reliability and Critical Applications of Tantalum Capacitors
 
 
BME C0G MLCCs: The High Capacitance Class-I Solution
 
  Soldering of SMD Film Capacitors in Practical Lead Free Processes
 
 
D-Pack 3D Interposer Decoupling System
 
  Study of MnO2 Coverage on Ta Capacitors with High CV Powders
 
 
ESR Stabilization of Ta Capacitors for Automotive Applications in Severe Environmental Conditions
 
  The Battle for Maximum Volumetric Efficiency - Part 1: When Technologies Compete, Customers Win
 
 
Improved Ripple Current Capability with Facedown Terminations
 
  The Battle for Maximum Volumetric Efficiency - Part 2: Advancements in Solid Electrolyte Capacitors
 
 
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com