CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

  KE Home     Search     FAQs     Technical Articles    Contact Us  
  Help  
Created: 07/27/2004 Product: Ceramic
Updated: 12/02/2008 Categories: Materials, Product Offerings
What is the “low voltage failure mode” and does it apply to military ceramics?
 
Notify Me Upon Change  Ask a Follow Up Question

Description :
What is the “low voltage failure mode” and does it apply to military ceramics?

Answer :
The "low voltage failure mechanism" has been the subject of much discussion over the years, but KEMET has not seen this failure mechanism in our ceramic capacitors. The primary method of checking for low voltage failure mechanism was the development of the low voltage humidity test, wherein low voltage is applied through high impedance in a humid environment, followed by insulation resistance checks, again at low voltage and high impedance. The test has long been formalized in the military chip specification, MIL-PRF-55681, as part of the group C test schedule. There is no corresponding test in MIL-PRF-39014, the leaded military specification.
However, the ceramic chips we use in MIL-PRF-55681 are manufactured using the same dielectric and electrode materials as those in MIL-PRF-39014. Additionally, the dielectric thicknesses follow the same guidelines for the 50 volt ratings. Thus, the low voltage humidity data collected for MIL-PRF-55681 could be used to predict MIL-PRF-39014 performance.

To date, we have never experienced a failure in the MIL-PRF-55681 due to the low voltage humidity phenomenon, so we are skeptical about the possibility of "low voltage failure mechanism" for military ceramic products. It is true that high capacitance (high layer count), coupled with low voltage (thinner dielectric), can make parts more susceptible to failure on life testing, but this does not convince us of the existence of any special physical phenomena such as "low voltage failure mechanism".

Notify Me Upon Change  Ask a Follow Up Question
 
Technical Papers featured at CARTS Europe 2007:

Click here for a full listing of our Technical Papers
  Aluminium Electrolytic Capacitors' performance in Very High Ripple Current and Temperature Applications
 
  Reliability and Critical Applications of Tantalum Capacitors
 
 
BME C0G MLCCs: The High Capacitance Class-I Solution
 
  Soldering of SMD Film Capacitors in Practical Lead Free Processes
 
 
D-Pack 3D Interposer Decoupling System
 
  Study of MnO2 Coverage on Ta Capacitors with High CV Powders
 
 
ESR Stabilization of Ta Capacitors for Automotive Applications in Severe Environmental Conditions
 
  The Battle for Maximum Volumetric Efficiency - Part 1: When Technologies Compete, Customers Win
 
 
Improved Ripple Current Capability with Facedown Terminations
 
  The Battle for Maximum Volumetric Efficiency - Part 2: Advancements in Solid Electrolyte Capacitors
 
 
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com