CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

  KE Home     Search     FAQs     Technical Articles    Contact Us  
  Help  
Created: 07/27/2004 Product: Ceramic
Updated: 08/27/2008 Category: Capacitor Selection
What is the difference between military and commercial ceramic capacitors?
 
Notify Me Upon Change  Ask a Follow Up Question

Description :
What is the difference between military and commercial ceramic capacitors?

Answer :
Both military and commercial ceramic capacitors share many similarities in construction, and testing. However, military products are different in the following categories:
1. Available Ratings: Commercial products have a much larger selection of available ratings, since they can be supplied with the latest technology, including base metal electrodes (BME), high capacitance achieved through thin lower-voltage dielectric materials and higher layer counts, and additional case sizes and dielectric formulations.
2. Voltage Characteristic: Military products are supplied against military designations of BX and BP, while commercial products are supplied against EIA designations of X7R and C0G (plus other non-military designations, such as X5R, Y5V, and Z5U.) The military BX specifications include a voltage coefficient (change in capacitance with applied DC voltage) which is specified, while the similar commercial X7R specifications do not include this requirement.
3. Materials: The military products have not yet been qualified for BME, so they continue to be supplied in PME (precious metal electrodes).
4. Testing: Military products require burn-in, plus other special tests. Commercial products focus on in-line testing, rather than burn-in and other special testing.

For more specific information on the differences, particularly for MLCC versions, KEMET has a brief technical paper – please request at our website or from your salesperson.

Notify Me Upon Change  Ask a Follow Up Question
 
Technical Papers featured at CARTS Europe 2007:

Click here for a full listing of our Technical Papers
  Aluminium Electrolytic Capacitors' performance in Very High Ripple Current and Temperature Applications
 
  Reliability and Critical Applications of Tantalum Capacitors
 
 
BME C0G MLCCs: The High Capacitance Class-I Solution
 
  Soldering of SMD Film Capacitors in Practical Lead Free Processes
 
 
D-Pack 3D Interposer Decoupling System
 
  Study of MnO2 Coverage on Ta Capacitors with High CV Powders
 
 
ESR Stabilization of Ta Capacitors for Automotive Applications in Severe Environmental Conditions
 
  The Battle for Maximum Volumetric Efficiency - Part 1: When Technologies Compete, Customers Win
 
 
Improved Ripple Current Capability with Facedown Terminations
 
  The Battle for Maximum Volumetric Efficiency - Part 2: Advancements in Solid Electrolyte Capacitors
 
 
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com