CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

  KE Home     Search     FAQs     Technical Articles    Contact Us  
  Help  
Created: 03/29/2005 Product: Ceramic
Updated: 08/27/2008 Category: Product Offerings
What is the difference in the KEMET standard termination and Tin/Lead termination for theTin/Lead termination ceramic surface mount capacitor product?
 
Notify Me Upon Change  Ask a Follow Up Question

Description :
What is the difference in the KEMET standard termination and Tin/Lead termination for theTin/Lead termination ceramic surface mount capacitor product?

Answer :
Besides the final plating finish KEMET’s standard 100% Matte Tin terminations and the Tin/Lead terminations are identical. For both termination options KEMET utilizes a copper or silver frit system that is barrier plated with Nickel. Depending on termination choice the final termination layer is then plated over the nickel barrier layer.

Notify Me Upon Change  Ask a Follow Up Question
 
Technical Papers featured at CARTS Europe 2007:

Click here for a full listing of our Technical Papers
  Aluminium Electrolytic Capacitors' performance in Very High Ripple Current and Temperature Applications
 
  Reliability and Critical Applications of Tantalum Capacitors
 
 
BME C0G MLCCs: The High Capacitance Class-I Solution
 
  Soldering of SMD Film Capacitors in Practical Lead Free Processes
 
 
D-Pack 3D Interposer Decoupling System
 
  Study of MnO2 Coverage on Ta Capacitors with High CV Powders
 
 
ESR Stabilization of Ta Capacitors for Automotive Applications in Severe Environmental Conditions
 
  The Battle for Maximum Volumetric Efficiency - Part 1: When Technologies Compete, Customers Win
 
 
Improved Ripple Current Capability with Facedown Terminations
 
  The Battle for Maximum Volumetric Efficiency - Part 2: Advancements in Solid Electrolyte Capacitors
 
 
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com