CONTACT US  |  FOLLOW US   Facebook  Twitter  LinkedIn  YouTube  Google+  RSS
Search Part Search Site Search
click for home pageclick for productsclick for media roomclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

KEMET NetList Files - Sigrity



These models are subcircuit model files, collected in groups and compressed in Zip files. Here is a Notepad® view of one of the files:




The 1st group consists of the ceramic capacitors "Sigrity MLCC Array CA0x SMD.zip" of four capacitor arrays in an 0612 package. The next groups consists of the ceramic capacitors of 0402, 0603, 0805, 1206, 1210, 1812, 1825, 2220, and 2225 sized chip capacitors, each in their own compressed file.
Next come the KPS series of chip capacitors with leadframes mounted (sizes 1812 through 2220). The Mil-C-Prf or CDR0 and CDR3 series are in the "MIL CDR SMD" collections and the DSCC 03028 and 03029 series are in the "MIL DSCC 0302x" collection.
Sigrity MLCC Array CA0x SMD.ZIPSigrity MLCC C0201 SMD.ZIPSigrity MLCC C0402 SMD.zip
Sigrity MLCC C0603 SMD.zipSigrity MLCC C0805 SMD.zipSigrity MLCC C1206 SMD.zip
Sigrity MLCC C1210 SMD.zipSigrity MLCC C1812 SMD.zipSigrity MLCC C1825 SMD.ZIP
Sigrity MLCC C2220 SMD.ZIPSigrity MLCC C2225 SMD.ZIPSigrity MLCC KPS 1210_1825_2220 SMD.zip
Sigrity MLCC MIL CDR SMD.zipSigrity MLCC MIL DSCC 0302x SMD.zip




The aluminum-polymer capacitor (AO) files are contained in a separate zip file.
Sigrity Al Poly A700 SMD.zip




The tantalum SMD capacitors, with MnO2 cathode systems include the T489 (lower Leakage),T491 (standard commercial), T494 (lower ESR by test version), T495 (lower ESR by design), T496 (internally fused for fail-safe), T497 (high reliability), T498 (+150°C "HiTemp" operation), T499 (+175°C "HiTemp" operation), and T510 (ultra-low ESR by multiple anodes).
Sigrity TaMnO2 T489 LowLkg SMD.zipSigrity TaMnO2 T491 Comm SMD.zipSigrity TaMnO2 T494 LowESR SMD.ZIP
Sigrity TaMnO2 T495 VLowESR SMD.ZIPSigrity TaMnO2 T496 Fused SMD.zipSigrity TaMnO2 T497 HiRel SMD.zip
Sigrity TaMnO2 T498 HiT 150C SMD.zipSigrity TaMnO2 T499 HiT 175C SMD.zipSigrity TaMnO2 T510 UltraLowESR SMD.ZIP




Military part types include T409 (CWR09), T419 (CWR19), T429 (CWR29), T492 (CWR11), and T493 (COTS).
Sigrity TaMnO2 T4x9 MIL CWRx9 SMD.ZIPSigrity TaMnO2 T492 MIL CWR11 SMD.ZIPSigrity TaMnO2 T493 MIL COTS SMD.ZIP




Tantalum with conductive-polymers (lower ESR and non-ignition failure) include the capacitor types T520 (polymer rated to +105°C), T521 (high voltage polymers >16 Vdc), T522 (lower Leakage), T525 (rated to +125°C), T528 (facedown for low ESL and higher ripple current), and the T530 (ultra-low ESR using multiple anodes and conductive polymer rated to +125°C).
Sigrity TaPoly T520 SMD.ZIPSigrity TaPoly T521 HiV SMD.ZIPSigrity TaPoly T522 LowLkg SMD.ZIP
Sigrity TaPoly T525 125C SMD.ZIPSigrity TaPoly T528 Facedown LowESL SMD.ZIPSigrity TaPoly T530 UltrLowESR SMD.ZIP




Most recently added is the surface-mount film capacitors. These are divided by dielectric types: PEN, PET, PPS, and Paper. The PEN are the polyethylene naphthalate with a temperature capability from -55°C to 150°C(125° is standard). These are characterized with dielectric constant of 3.0, minimum thickness of 1.4 um, typical dissipation factor of 0.4%, and a dielectric absorption rating of 1.2%. These include part types with series designations of GMC (boxed SMD), GMW (naked film), and GPC (boxed SMD). A more conventional SMD package can be found in the LDE series (1206 through 6054).
Sigrity Film PEN GMC SMD.ZIPSigrity Film PEN GMW SMD.ZIPSigrity Film PEN GPC SMD.ZIP
Sigrity Film PEN LDE SMD.ZIP




The PET are the polyester film capacitors with a temperature capability of -55°C to 125°C(100°C is standard). These are characterized with dielectric constant of 3.3, minimum thickness of 0.9 um, typical dissipation factor of 0.5%, and a dielectric absorption rating of 0.5%. These include part types with series designations of MMC for the surface mount capacitor and MDC ("L" Lead with standoff), MDK (Insertion Lead), and MDS ("L" Lead with minimized standoff) for the DIL surface mount packages.
Sigrity Film PET MDC DIL.ZIPSigrity Film PET MDK DIL.ZIPSigrity Film PET MDS DIL.ZIP
Sigrity Film PET MMC SMD.ZIP




The PPS are the polyethylene sulfide with a temperature capability from -55°C to 150°C(125° is standard). These are characterized with dielectric constant of 3.0, minimum thickness of 1.2 um, typical dissipation factor of 0.06%, and a dielectric absorption rating of 0.01%. These include part types with series designations of SPC (boxed SMD), SMC (boxed SMD), and SMW (naked film). A more conventional SMD package can be found in the LDB series (1206 through 1812).
Sigrity Film PPS SMC SMD.ZIPSigrity Film PPS SMW SMD.ZIPSigrity Film PPS SPC SMD.ZIP
Sigrity Film PPS LDB SMD.ZIP




The metalized Paper types are limited to the single series: SMP253. These are high-voltage capacitors explicitly designed for class Y2 EMI filtering. The voltage rating for these capacitors is 250 VAC, whereas all other capacitor types have their voltage ratings expressed as VDC.
Sigrity Paper SMP253 SMD.ZIP

Service



Do you need Samples?

To aid with your design, use our Spice or FIT software tools.

For product questions, please use KnowledgeEdge at KEMET.

For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.

NOTIFY ME OF CHANGES.
www.kemet.com Media Room Products myKEMET Customer Service CapacitorEdge About Us Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com