CONTACT US  |  FOLLOW US   Facebook  Twitter  LinkedIn  YouTube  Google+  RSS
Search Part Search Site Search
click for home pageclick for productsclick for media roomclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

KEMET NetList Files - Ansys



The files are collected in groups and compressed in Zip files. The 1st groups consists of the ceramic or MLCC part types including C0201, C0402, C0603, and C0805, in “Ceramic MLC C0201-C0805 SMD Ansys CKT Files”; and C1206, C1210, C1812, C1825, C2220, and C2225 in the group "Ceramic SMD C1206-C2225 SMD Ansys CKT Files"; and capacitor arrays (the four capacitor array CA04 replacing the previously listed 0612 and 1632 chips) in the group "Ceramic MLC CA0 Arrays SMD Ansys CKT Files". These include all dielectrics: C0G, X5R, X7R, Y5V, and Z5U, where applicable. The KPS series (one or two chip capacitors with leadframe are in the "Ceramic MLC KPS 1210-2220 SMD Ansys CKT Files" and these are all X7R dielectrics. The DSCC 03028 and 03029 series, as well as the Military CDR0 and CDRR series are contained in "Ceramic MLC DSCC CDR SMD Ansys CKT Files".
Ceramic MLC C0201-C0805 SMD Ansys CKT Files.zipCeramic MLC C1206-C2225 SMD Ansys CKT Files.zipCeramic MLC CA0 Arrays SMD Ansys CKT Files.zip
Ceramic MLC KPS1210-2220 SMD Ansys CKT Files.zipCeramic MLC MIL DSCC CDR SMD Ansys CKT Files.zip




The aluminum polymer capacitor (A700) files are contained in a separate zip file.
A700 AlumPoly SMD Ansys CKT Files.zip




The tantalum commercial SMD capacitors, with MnO2 cathode systems include the T489 (lower Leakage), T491 (standard commercial), T494 (lower ESR by tighter screening), T495 (lower ESR by design), T496 (internally fused for fail-safe), T497 (high reliability), T498 (+150°C operation), T499 (+175°C operation), and T510 (ultra-low ESR with multiple anodes).
T489  TaMnO2  LowLkg SMD Ansys CKT Files.zipT491  TaMnO2 SMD Ansys CKT Files.zipT494  TaMnO2 SMD Ansys CKT Files.zip
T495  TaMnO2 Low_ESR SMD Ansys CKT Files.zipT496  TaMnO2 Fused SMD Ansys CKT Files.zipT497  TaMnO2 HiRel SMD Ansys CKT Files.zip
T498  TaMnO2 150C SMD Ansys CKT Files.zipT499  TaMnO2 175C SMD Ansys CKT Files.zipT510  TaMnO2 UltraLow_ESR SMD Ansys CKT Files.zip




Military versions of the Tantalum-MnO2 devices include T409 (CWR09), T419 (CWR19), T429 (CWR29), T492 (CWR11), and T493 (COTS) capacitor types.
T4x9  TaMnO2 MIL CWRx9 SMD Ansys CKT Files.zipT492  TaMnO2 MIL CWR11 SMD Ansys CKT Files.zipT493  TaMnO2  MIL COTS SMD Ansys CKT Files.zip




Tantalum with conductive-polymers (for lower ESR and non-ignition failures) include the capacitor types T520 (polymer rated to +105°C), T521 (high voltage polymers >16 Vdc), T522 (lower Leakage), T525 (rated to +125°C), T528 (facedown for low ESL and higher ripple current), and the T530 (ultra-low ESR using multiple anodes and conductive polymer rated to +125°C).
T520 Ta Poly SMD Ansys CKT Files.zipT521 Ta Poly HiV SMD Ansys CKT Files.zipT522 Ta Poly LowLkg SMD Ansys CKT Files.zip
T525 Ta Poly 125C SMD Ansys CKT Files - Copy.zipT528 Ta Poly Facedown SMD Ansys CKT Files.zipT530 Ta Poly UltraLow ESR SMD Ansys CKT Files.zip




Most recently added are the COTS versions of the tantalum polymer capacitors. The T540 represents a COTS version of the T525, and the T541 represents the COTS version of the T530 (multiple anodes). COTS requires control over design plus additional screening tests.
T540 Ta Poly COTS VLowESR (T530) SMD Ansys CKT Files.zipT541 Ta Poly COTS UltraLowESR (T530) SMD Ansys CKT Files.zip




Next are the surface mount film capacitors. These are divided by dielectric types: PEN, PET, PPS, and Paper. The PEN are the polyethylene naphthalate with a temperature capability from -55°C to 150°C (125° is standard). These are characterized with dielectric constant of 3.0, minimum thickness of 1.4 um, typical dissipation factor of 0.4%, and a dielectric absorption rating of 1.2%. These include PEN dielectric part types with series designations of GMC (potted SMD), GMW (naked SMD film), and GPC (potted SMD). The PEN surface mount chips in standard SMD packages from 1206 through 6052 are contained within the LDE series of capacitors.
Film PEN GPS-GMC-GMW SMD Ansys CKT Files.zipFilm PEN LDE SMD Ansys CKT Files.zip



The PET are the polyester film capacitors with a temperature capability of -55°C to 125°C(100°C is standard). These are characterized with dielectric constant of 3.3, minimum thickness of 0.9 um, typical dissipation factor of 0.5%, and a dielectric absorption rating of 0.5%. These include part types with series designations of MMC (potted SMD) for the surface mount capacitors, and MDC ("L" type DIL with offset), MDK (insertion type DIL), and MDS ("L" type DIL with minimal offset) for the DIL surface mount packages.
Film PET MMC SMD Ansys CKT Files.zipFilm PET MDC-MDK-MDS DIL Ansys CKT Files.zip



The PPS are the polyethylene sulfide with a temperature capability from -55°C to 150°C(125° is standard). These are characterized with dielectric constant of 3.0, minimum thickness of 1.2 um, typical dissipation factor of 0.06%, and a dielectric absorption rating of 0.01%. These include part types with series designations of SPC (potted SMD), SMC (potted SMD), and SMW (naked SMD film). The LDB series represents a more conventional SMD in packages 1206 through 1812.
Film PPS SPC-SMC-SMW SMD Ansys CKT Files.zipFilm PPS LDB SMD Ansys CKT Files.zip



The metalized Paper types are limited to the single series: SMP253. These are high-voltage capacitors explicitly designed for class Y2 EMI filtering. The voltage rating for these capacitors is 250 VAC, whereas all other capacitor types have their voltage ratings expressed as VDC (7 CKT files).
Paper SMP253 Ansys CKT Files.zip

Service



Do you need Samples?

To aid with your design, use our Spice or FIT software tools.

For product questions, please use KnowledgeEdge at KEMET.

For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.

NOTIFY ME OF CHANGES.
www.kemet.com Media Room Products myKEMET Customer Service CapacitorEdge About Us Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com