 |
 |
Through-hole Series |
| Electrolytic | Description |
| Electrolytic Capacitors | Electrolytic Capacitors |
| ALC10 Series | Snap-in Electrolytic Capacitors Series ALC10 |
| ALC10S Series | Other Electrolytic Capacitors Series ALC20S |
| ALC40 Series | Snap-in Electrolytic Capacitors Series ALC40 |
| ALN20S Series | Other Electrolytic Capacitors Series ALN20S |
| ALP T20 T22 Series | Other Electrolytic Capacitors ALP T20 T22 |
| ALS30-31 Series | Screw Terminal Electrolytic Capacitors Series ALS30-31 |
| ALS32-33 Series | Screw Terminal Electrolytic Capacitors Series ALS32-33 |
| ALS34-35 Series | Screw Terminal Electrolytic Capacitors Series ALS34-35 |
| ALS36-37 Series | Screw Terminal Electrolytic Capacitors Series ALS36-37 |
| ALS40-41 Series | Screw Terminal Electrolytic Capacitors Series ALS40-41 |
| ALS42-43 Series | Screw Terminal Electrolytic Capacitors Series ALS42-43 |
| MS-MD Series | Other Electrolytic Capacitors Series MS-MD |
| PEG124 Series | Axial Electrolytic Capacitors Series PEG124 |
| PEG126 Series | Axial Electrolytic Capacitors Series PEG126 |
| PEG127 Series | Axial Electrolytic Capacitors Series PEG127 |
| PEG220 Series | Axial Electrolytic Capacitors Series PEG220 |
| PEG225 Series | Axial Electrolytic Capacitors Series PEG225 |
| PEG226 Series | Axial Electrolytic Capacitors Series PEG226 |
| PEH126 Series | Axial Electrolytic Capacitors Series PEH126 |
| PEH169-85C Series | Screw Terminal Electrolytic Capacitors Series PEH169 - 85C |
| PEH169-105C Series | Screw Terminal Electrolytic Capacitors Series PEH169 - 105C |
| PEH200 Series | Screw Terminal Electrolytic Capacitors Series PEH200 |
| PEH205 Series | Screw Terminal Electrolytic Capacitors Series PEH205 |
| PEH506 Series | Snap-in Electrolytic Capacitors Series PEH506 |
| PEH526 Series | Snap-in Electrolytic Capacitors Series PEH526 |
| PEH532 Series | Snap-in Electrolytic Capacitors Series PEH532 |
| PEH534 Series | Snap-in Electrolytic Capacitors Series PEH534 |
| PEH536 Series | Snap-in Electrolytic Capacitors Series PEH536 |
| Electrolytic Accessories | Screw Terminal Electrolytic Capacitors Accessories |
| ELG - EGG Series | Snap-in Terminals - General purpose 105°C / 2000 h Series PEH536 |
| ELH - EHD Series | Snap-in Terminals - General purpose 85°C / 2000 h Series PEH536 |
| ESC Series | Single-ended leads - Low Impedance 105°C / 2000 to 3000 h |
| ESG Series | Single-ended leads – Low Impedance and long life 105°C / 5000 h |
| ESH Series | Single-ended leads - General purpose 105°C / 2000 h |
| ESK Series | Single-ended leads - General purpose 85°C / 2000 h |
| EST Series | Single-ended leads - Low Impedance 105°C / 4000 to 10000 h |
| ESW Series | Single-ended leads – Low Impedance and long life 105°C / 3000-6000 h |
| ESY Series | Single-ended leads – Very low Impedance 105°C / 1000 to 5000 h |
| Film | Description |
| Power Electronics Film Capacitors | Power Electronics Film Capacitors |
| F43 Series | DC & AC Film - RC Single Unit |
| Film Capacitor Through Hole Catalog | Includes Through-Hole Film Capacitors |
| A50 Series | DC Film - Polyester Capacitors, Axial Style |
| A70 Series | DC Film - Polypropylene Capacitors, Axial Style |
| A72 Series | DC Film - Polypropylene Capacitors, Axial Style |
| C4 Axials Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C4A Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C4AE Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C4B Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C4D Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C4DE Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C44A Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C44B Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C27 Series | Motor Run Capacitors |
| C24 Series | Motor Run Capacitors |
| C44E Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C44H Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C44P - C20A Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C44U Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C93 Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| C87 Series | Motor Run Capacitors |
| C9T Series | Power Electronics and A.C. Film Capacitors, Metallized Polypropylene |
| F5A Multicomponent Series | DC Suppression Film Capacitor with Integrated Varistor |
| F5B Multicomponent Series | DC Suppression Film Capacitor with Integrated Diodes |
| F5D Multicomponent Series | DC Suppression Film Capacitor with Integrated Ceramic Capacitor for Low and High Frequency Filtering |
| F861 Series | EMI Capacitors Class X2, 310 VAC |
| F871 Series | EMI Capacitors Class X1, 310 VAC |
| F872 Series | EMI Capacitors Class X1, 480 VAC |
| F873 Series | EMI Capacitors Class X1, 760 VAC |
| F881 Series | EMI Capacitors Class Y2, 300 VAC |
| JSN Series | DC Film - Polyester Capacitors, Radial Style |
| MDC Series | Dual-In-Line Film Capacitors |
| MDK Series | Dual-In-Line Film Capacitors |
| MDS Series | Dual-In-Line Film Capacitors |
| MMK Series | DC Film - Polyester Capacitors |
| PFR Series | Pulse Capacitors, Polypropylene Film, Radial Style |
| PHE426 Series | Pulse Capacitors, Polypropylene Film, Radial Style |
| PHE429 Series | Pulse Capacitors, Polypropylene Film, Radial Style |
| PHE448 Series | Pulse Capacitors, Polypropylene Film, Radial Style |
| PHE450 Series | Pulse Capacitors, Polypropylene Film, Radial Style |
| PHE820 Series | Film EMI suppression capacitor, Radial Style |
| PHE840E Series | Film EMI suppression capacitor, Radial Style |
| PHE820E Series | EMI Capacitors Class X2, 300 VAC |
| PHE840M Series | Film EMI suppression capacitor, Radial Style |
| PHE820M Series | EMI Capacitors Class X2, 275 VAC |
| PHE841 Series | Film EMI suppression capacitor, Radial Style |
| PHE844 Series | Film EMI suppression capacitor, Radial Style |
| PHE845 Series | Film EMI suppression capacitor, Radial Style |
| PHE850 Series | Film EMI suppression capacitor, Radial Style |
| PHZ9004 Series | EMI capacitors, 3xX2 with Separate Terminals for 3-Phase Filtering |
| R41 Series | Film EMI suppression capacitor, Radial Style |
| R46 Series | Film EMI suppression capacitor, Radial Style |
| R46S Series | Film EMI suppression capacitor, Radial Style |
| R46 + R Series | EMI Capacitors Class X2, 275/300 VAC, with Internal Discharge Resistor |
| R46 125 C Series | EMI Capacitors Class X2, 275/300 VAC, 125°C |
| R47 Series | Film EMI suppression capacitor, Radial Style |
| R47-520V Series | EMI capacitors Class X2, 520 VAC |
| R49 Series | EMI capacitors Class X1, 330 VAC with Internal Discharge Resistor |
| R60 Series | DC Film - Polyester Capacitors, Radial Style |
| R603 Series | DC Film - Capacitors for Capacitive Power Supply |
| R66 Series | DC Film - Polyester Capacitors, Radial Style |
| R71 Series | DC Film - Polypropylene Capacitors, Radial Style |
| R73 Series | DC Film - Polypropylene Capacitors, Radial Style |
| R74 Series | DC Film - Polypropylene Capacitors, Radial Style |
| R75 2 L Series | DC Film - Capacitors for Capacitive Power Supply |
| R75 Series | DC Film - Polypropylene Capacitors, Radial Style |
| R76 Series | DC Film - Polypropylene Capacitors, Radial Style |
| R77 Series | DC Film - Polypropylene Capacitors, Radial Style |
| R79 Series | DC Film - Polypropylene Capacitors, Radial Style |
| R82 Series | DC Film - Polyester Capacitors, Radial Style |
| RSB Series | DC Film - Polyester Capacitors, Radial Style |
| SMR Series | Stable High Temp Capacitors, Metallized PPS Film |
| General Information - DC Film Capacitors | General Information - DC Film Capacitors |
| General Information - Through-Hole Film and Ceramic Y Capacitors | General Information - Through-Hole Film and Ceramic Y Capacitors |
| General Information - International Standards | General Information - International Standards |
| General Information - EMI Suppressors | General Information - EMI Suppressors |
| General Information - Motor Capacitors | General Information - Motor Capacitors |
| General Information - Power & AC Film Capacitor Ordering Codes | General Information - Power & AC Film Capacitor Ordering Codes for C4A, C4B, C4D, C44, and C20 Series |
| General Information - Ordering Evox Rifa Capacitors | General Information - Ordering Evox Rifa Capacitors |
| General Information - RC Units | General Information - RC Units |
| General Information - Polypropylene | General Information - Polypropylene |
| General Information - Pulse Capacitors | General Information - Pulse Capacitors |
| Graphs Poly Film Capacitors | Graphs Poly Film Capacitors |
| Technical Information - Power Electronic Capacitors | Technical Information - Power Electronic Capacitors |
| Paper | Description |
| PME261 Series | EMI Suppression Capacitor Metallized Paper (MP), Radial Style |
| PME264 Series | EMI Capacitors Class X2, 660 VAC |
| PME264 Series | EMI Capacitors Class X2, 660 VAC |
| PME271E Series | EMI Capacitors Class X1, 300 VAC |
| PME271E Series | EMI Capacitors Class X1, 300 VAC |
| PME271M Series | EMI Capacitors Class X2, 275 VAC |
| PME271M Series | EMI Capacitors Class X2, 275 VAC |
| PME271YA-E Series | EMI Capacitors Class Y2, 300 VAC |
| PME271Y Series | EMI Capacitors Class Y2, 250 VAC |
| PME271YA-E Series | EMI Capacitors Class Y2, 300 VAC |
| PME271Y Series | EMI Capacitors Class Y2, 250 VAC |
| PME278 Series | EMI Capacitors Class X1, 440 VAC |
| PME278 Series | EMI Capacitors Class X1, 440 VAC |
| PME295 Series | EMI Suppression Capacitor Metallized Paper (MP), Radial Style |
| PMR205 Series | EMI RC Units with Integrated Resistor, Metallized Paper (MP) |
| PMR209 Series | EMI RC Units with Integrated Resistor, Metallized Paper (MP) |
| PMR210 Series | EMI RC Units with Integrated Resistor, Metallized Paper (MP) |
| PMZ2035 Series | EMI RC Units with Integrated Resistor, Metallized Paper (MP) |
| PMZ2074 Series | EMI Capacitors, 2xX2 with one Common Terminal |
| PMZ2074 Series | EMI Capacitors, 2xX2 with one Common Terminal |
| PZB300 Series | EMI Capacitors, Delta Configuration X2 + 2xY2, 275 VAC |
Surface Mount Series |
| Electrolytic | Description |
| EDK Series | SMD Surface mount lead terminals – General Purpose 85°C / 2000 h
Description |
| EEV Series | SMD Surface mount lead - Ultra Low Impedance 105°C / 2000 h |
| EXV Series | SMD Surface mount lead - Ultra low Impedance 105°C / 3000-5000 h |
| Film | Description |
| Film Capacitor Surface Mount Catalog | Includes Surface Mount Film Capacitors |
| GMC Series | SMD film, encapsulated box, PEN dielectric |
| GMW Series | SMD film, unencapsulated wound element, PEN dielectric |
| GPC Series | SMD film, encapsulated box, PEN dielectric for pulse applications |
| LDE-LDB Series | SMD Film Chip, PEN and PPS dielectrics |
| MMC Series | SMD film, encapsulated box, PET dielectric |
| SMC Series | SMD film, encapsulated box, PPS dielectric |
| SMW Series | SMD film, unencapsulated wound element, PPS dielectric |
| SPC Series | SMD film, encapsulated box, PPS dielectric for pulse and AC curent applications |
| General Information - SMD Film Capacitors | General Information - SMD Film Capacitors |
| General Information - DIL Film Capacitors | General Information - DIL Film Capacitors |
| General Information - Wound SMD Film Capacitors | General Information - Wound SMD Film Capacitors |
| Paper | Description |
| SMP253 Series | SMD EMI suppressor, class Y2, metallized paper |
| SMP253 Series | SMD EMI suppressor, class Y2, metallized paper |