CONTACT US  |  FOLLOW US   Facebook  Twitter  LinkedIn  YouTube  Google+  RSS
Search Part Search Site Search
click for home pageclick for productsclick for media roomclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

Hi-Rel capacitors from KEMET have been a part of every major U.S. military and aerospace initiative of the past six decades. Our defense and aerospace tantalum and ceramic capacitors offer the highest durability and endurance in mission critical applications and under the harshest conditions. In addition, KEMET has the largest number of capacitance products on the QPL.


Military Products


KEMET High Reliability capacitors have been a part of every major U.S. military and aerospace initiative for the past sixty years. Our defense and aerospace products offer the highest durability and endurance in mission critical and extreme environment applications. When reliability is a must, rely on the supplier with the highest number of parts on the QPL--KEMET.



KEMET Electronics Corporation is registered under the U.S. International Traffic in Arms Regulations ("ITAR"). Certain KEMET military products and related technical data are controlled for export purposes under the ITAR. In general, such products and data may not be exported from the United States or disclosed to foreign persons unless licensed by the Directorate of Defense Trade Controls. Further, as KEMET manufactures certain products outside the U.S., customers must disclose prior to contracting whether a product is controlled under the ITAR and mark any technical data (e.g., specifications, blueprints, CAD files) that are subject to the ITAR.


Military/Aerospace Resources


Product Information


* Denotes Sole Source

Qualification Status Code:
  1. All capacitance values, tolerances, voltages.
  2. All capacitance values, tolerances, voltages & dielectrics: “S”, “U”, “W” and “Y” terminations.
  3. All capacitance values, tolerances, voltages: military A-case size.
  4. All capacitance values, 1pF and above; all tolerances, all voltages.
  5. All capacitance values, tolerances, voltages in military E, F, and G case sizes (KEMET D, E & F).
  6. All capacitance values, tolerances, 6 volts through 35 volts.
  7. All capacitance values, tolerances, 6 volts through 35 volts per the identified QPL.

Solid Tantalum Capacitors


MIL-PRF-39003 QPL Dated 12/23/02 Download Datasheet



MIL-PRF-49 137 QPL Dated 10/6/03
Download Datasheet for 49137/ 1& 5
Download Datasheet for 49137/ 2



Surface Mount Tantalum Capacitors


MIL-PRF-55365/8 QPL Dated 5/3/11 Download Datasheet




Multilayer Ceramic Capacitors


MIL-PRF-123 QPL Dated 3/03/04 Download Datasheet



MIL-PRF-39014 QPL Dated 10/22/03 Download Datasheet



MIL-PRF-20 QPL Dated 12/10/02 Download Datasheet



MIL-C-11015 QPL Dated 6/4/02 Download Datasheet



MIL-PRF-55681 QPL Dated 1/12/04 Download Datasheet



KEMET Military Equivalents - Tantalum


C.O.T.S
Download C.O.T.S. Datasheet
Download T495 Datasheet



MIL-PRF-55365



KEMET Military Equivalents and Future Qualifications - Ceramic


MIL-PRF-49467 Ceramic High Voltage Download Datasheet



DSCC 87xxx High Voltage Download Datasheet




Ceramic Stacks Download Datasheet



 

www.kemet.com Media Room Products myKEMET Customer Service CapacitorEdge About Us Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com