CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations
Military / Aerospace
FAMILY FORM
VOLT
CAP*
ESR
MAX TEMP  
T492 SMD
Military CWR11 Style
0.9-22 Ω 125°C
T493 SMD
Military COTS (CWR11 Style)
0.1--14 Ω 125°C
T495 SMD
Surge Robust
50-1800 mΩ 125°C
T496 SMD
Fail Safe Built-In Fuse
0.3-18 Ω 125°C
T497 SMD
Military COTS (CWR09/19/29 Style)
0.9-20 Ω 125°C
T499 SMD
High Temperature (175°C)
0.25-19 Ω 175°C
T510 SMD
High Capacitance
10-120 mΩ 125°C
T520 SMD
Polymer
6-100 mΩ 105°C
T521 SMD
High Voltage Polymer
55-125 mΩ 125°C
T525 SMD
125°C Rated Polymer
25-80 mΩ 125°C
T528 SMD
Low ESL & Miniature Polymer
5-200 mΩ 105°C
T530 SMD
High Capacitance Polymer
4-40 mΩ 125°C
T110 Hermetically Sealed Axial 0.045-37 Ω 125°C
T2XX Hermetically Sealed Axial 125°C
T322 Radial Thru-hole 125°C
T323 Radial Thru-hole 125°C
T330 Radial Thru-hole 125°C
T340 Radial Thru-hole 125°C
T363 Radial Thru-hole 125°C
T37X Radial Thru-hole 125°C
GR500/T210 Axial Thru-hole 125°C
GR500/T240 Axial Thru-hole 125°C
      *Capacitance in
µF else noted

     



KEMET Reports Third Quarter of Fiscal Year 2012 Results
February 2, 2012

KEMET Announces Tantalum Multiple Anode MnO2 Technology for High Reliability Applications
December 8, 2011

KEMET Adds First-To-Market Capacitance Values To Its High Voltage Ceramic Capacitor Portfolio
December 7, 2011
NOTIFY ME OF CHANGES.
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com