CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations
Industrial / Lighting
FAMILY FORM
VOLT
CAP*
ESR
MAX TEMP  
T491 SMD
Commercial Grade
0.3-35 Ω 125°C
T494
Commercial Grade with Lower ESR
SMD 0.15-20 Ω 125°C
T495 SMD
Surge Robust
50-1800 mΩ 125°C
T498 SMD
High Temperature(150°C)
0.1-11 Ω 150°C
T499 SMD
High Temperature(175°C)
0.25-19 Ω 175°C
T520 SMD
Polymer
6-100 mΩ 105°C
T521 SMD
High Voltage Polymer
55-125 mΩ 125°C
T525 SMD
125°C Rated Polymer
25-80 mΩ 125°C
T530 SMD
High Capacitance Polymer
4-40 mΩ 125°C
T322 Radial Thru-hole 0.6-26 Ω 125°C
T323 Radial Thru-hole 0.6-26 Ω 125°C
      *Capacitance in
µF else noted

     



KEMET Reports Third Quarter of Fiscal Year 2012 Results
February 2, 2012

KEMET Adds First-To-Market Capacitance Values To Its High Voltage Ceramic Capacitor Portfolio
December 7, 2011

KEMET Introduces Industrial Grade Pulse Detonation Series Capacitors for Down-Hole Oil Field Exploration
November 17, 2011
NOTIFY ME OF CHANGES.
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com