CONTACT US  |  FOLLOW US   Facebook  Twitter  LinkedIn  YouTube  Google+  RSS
Search Part Search Site Search
click for home pageclick for productsclick for media roomclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

KEMET Expands Flexible Termination Portfolio

C0G and Ultra-Stable X8R Combined With Proven Flexible Termination Technology


Greenville, South Carolina (June 29, 2012) – KEMET Corporation (NYSE: KEM), a leading manufacturer of tantalum, ceramic, aluminum, film, paper and electrolytic capacitors, today announced the expansion of its flexible termination (FT-CAP) portfolio to include C0G and Ultra-Stable X8R dielectrics.

Electronic components are often subjected to severe flexing and vibration when used in various under-the-hood automotive and other harsh environment applications. Potential mishandling during circuit board assembly may also expose these components to excessive flex and mechanical stresses. In these situations, KEMET's flexible termination technology is a successful and proven solution in minimizing the risk of damage to the multilayer ceramic capacitor (MLCC).

“KEMET’s C0G-type capacitors, combined with flexible termination technology, offer industry-leading performance and exceptional capacitance stability up to 125ºC while addressing the need for more flex-robust solutions in automotive, telecom, mobile communications, power supply and audio applications,” stated Dr. Abhijit Gurav, KEMET Vice President, Ceramic Technology. “For high temperature applications, the Ultra-Stable X8R-type capacitors with flexible termination are ideal for mitigating flex cracks that may develop under excessive board flex conditions associated with assembly, handling and extreme environments up to 150°C,” continued Gurav.

Both dielectric technologies are Lead-Free and RoHS Compliant, and are suited for a variety of applications requiring proven, reliable performance. In addition to Commercial Grade, Automotive Grade devices are available for mission and safety critical circuits requiring stricter testing protocol and inspection criteria.


Additional Technical Information

KEMET’s Flexible Termination (FT-CAP) multilayer ceramic capacitors incorporate a unique, flexible termination system that is integrated with KEMET’s standard termination materials. A conductive silver epoxy is utilized between the base metal and nickel barrier layers of KEMET’s standard termination system in order to establish pliability while maintaining terminal strength, solderability and electrical performance. This technology was developed in order to address flex cracks, the primary failure mode of surface mount MLCCs, and reduce the risk of mechanical damage to the component that can result in low IR or short circuit failures.

Ultra-Stable X8R dielectric offers the same temperature capability as conventional X8R but without the capacitance loss due to applied DC voltage. These devices are a suitable replacement for higher capacitance and larger footprint devices that fail to offer capacitance stability.


Glossary

FT-CAP – Flexible Termination Capacitor
RoHS – Restriction of Hazardous Substances


About KEMET

KEMET’s common stock is listed on the NYSE under the symbol “KEM.” At the Investor Relations section of our web site at http://ir.kemet.com/, users may subscribe to KEMET news releases and find additional information about our Company. KEMET applies world class service and quality to deliver industry leading, high performance capacitance solutions to its customers around the world and offers the world’s most complete line of surface mount and through-hole capacitor technologies across tantalum, ceramic, film, aluminum, electrolytic, and paper dielectrics. Additional information about KEMET can be found at http://www.kemet.com.


Cautionary Statement on Forward-Looking Statements

Certain statements included herein contain forward-looking statements within the meaning of federal securities laws about KEMET Corporation’s (the "Company") financial condition and results of operations that are based on management's current expectations, estimates and projections about the markets in which the Company operates, as well as management's beliefs and assumptions. Words such as "expects," "anticipates," "believes," "estimates," variations of such words and other similar expressions are intended to identify such forward-looking statements. These statements are not guarantees of future performance and involve certain risks, uncertainties and assumptions, which are difficult to predict. Therefore, actual outcomes and results may differ materially from what is expressed or forecasted in, or implied by, such forward-looking statements. Readers are cautioned not to place undue reliance on these forward-looking statements, which reflect management's judgment only as of the date hereof. The Company undertakes no obligation to update publicly any of these forward-looking statements to reflect new information, future events or otherwise.

Certain risks and uncertainties that could cause actual outcome and results to differ materially from those expressed in, or implied by, these forward-looking statements are described in the Company’s reports and filings with the Securities and Exchange Commission.

# # #

Company Contact:Dean W. Dimke
Director of Corporate and Investor Communications
954-766-2806
deandimke@KEMET.com
www.kemet.com Media Room Products myKEMET Customer Service CapacitorEdge About Us Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com