CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

Aluminum Electrolytic Capacitor Selection Chart – Motor Start
KEMET's Motor Start Capacitors are housed in a round molded case meeting creepage and clearance distances according to IEC 60335-1 and flammability ratings according to UL94-V1. Double 6.3mm quick connect terminals.


Links to other resources in printed catalogs



Series Capacitance Tolerance Voltage Temperature Description
MS/MD 25µF to 750µF
(approved)
±10% or
-0 +25%
MS: 120, 220 260 V a.c.

MD: 120/150, 220/280 and 260/300 V a.c.

(Surge Voltage is 1.25 x rated voltage)
MS: -20 ºC to
+60 ºC

MD: -20 ºC to
+70 ºC
For AC operation to start the motor by providing a leading current to the auxiliary winding. Designed for intermittent duty only and capable of withstanding the AC voltage applied during starting. Series MS is rated at a single voltage, series MD with dual voltages. Series MD is VDE approved to EN 60252-2 for the defined ratings.

Digital Signatures



KEMET Catalog and Bulletin PDFs have been signed using a digital certificate to ensure authenticity of KEMET literature. See more about KEMET's digital signatures.

Service



Do you need Samples?

To aid with your design, use our Spice or FIT software tools.

For product questions, please use KnowledgeEdge at KEMET.

For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.

www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com