CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

Aluminum Electrolytic Capacitor Selection Chart – SMD & Radial leads
KEMET's SMD and Radial Aluminum Electrolytic Capacitors are available in a variety of configurations including long life, high ripple current and low ESR versions.


Links to other resources in printed catalogs



Surface Mount


Series Capacitance Tolerance Voltage Temperature Life (max. dia.) Description
EDK 0.1µF to 1,000µF ±20% 4VDC to 450VDC -40ºC to +85ºC 2Khrs Low profile vertical chip
EEV 4.7µF to 1,500µF 6.3VDC to 35VDC -40ºC to +105ºC Low profile vertical chip, ultra low impedance
EXV 1µF to 1,000µF 6.3VDC to 50VDC 5Khrs Low profile vertical chip, ultra low impedance, long life


Radial Leads


Series Capacitance Tolerance Voltage Temperature Life (max. dia.) Description
ESK 0.1µF to 22,000µF ±20% 6.3VDC to 500VDC -40ºC to +85ºC 2Khrs General Purpose
ESH 0.47µF to 15,000µF 6.3VDC to 450VDC -40ºC to +105ºC High CV product
ESC 4.7µF to 15,000µF 6.3VDC to 100VDC 3Khrs Low ESR, high frequency
ESG 4.7µF to 330µF 160VDC to 450VDC 5Khrs High ripple current, long life
ESY 5.6µF to 6,800µF 6.3VDC to 100VDC Low impedance, high ripple current
ESW 6.8µF to 15,000µF
EST 6.8µF to 15,000µF 6.3VDC to 63VDC 10Khrs Low impedance, long life

Digital Signatures



KEMET Catalog and Bulletin PDFs have been signed using a digital certificate to ensure authenticity of KEMET literature. See more about KEMET's digital signatures.

Service



Do you need Samples?

To aid with your design, use our Spice or FIT software tools.

For product questions, please use KnowledgeEdge at KEMET.

For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.

www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com