CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

Through-Hole Film + Ceramic Y Capacitors


KEMET is a leading manufacturer of film capacitors for every application, built in facilities with ISO 9001 and ISO/TS 16949 certifications.

Use the application guide below to find the right capacitor. If you know the series and just want a datasheet, return to the Film, Paper, and Electrolytic Capacitors page and use Quick Datasheet Links dropdown menu.

There are separate pages for SMD film and power film capacitors.


Application Details Product Series
General purpose film capacitors, including models with lower ESR/ESL and operating temp. to 150°C Self-healing metallized film for excellent performance and safety. Low ESR/ESL models for input and output filtering of high frequency SMPS. A series in PPS film offers C0G-like stability with a much broader range, plus a maximum operating temperature of 150°C. A50, JSN, MDK, MMK, PME261, R60, R66, R82, RSB, SMR
AC line EMI suppression capacitors
(X and Y capacitors)
There is a series for every voltage with worldwide safety agency approvals. Four different dielectrics are offered. Radial leads, plus an SMD Y capacitor. PHE820, PHE840, PHE841, PHE844, PHE845, PHE850, PME264, PME271, PME278, PME295, R41, R46, R47, R49, SMP253, ERK610, ERO610, ERP610, KJN, KJY,
Low voltage EMI / transient suppression networks Contains a capacitor and either suppression diodes or a varistor in one compact radial device. Excellent for suppression of EMI or transients on motors or other low voltage devices. F5A, F5B
High voltage RC transient suppression networks Excellent for transient suppression of motors, switches, and relays on the AC line (or high voltage DC). Long, flexible leads available on some models. 1.43, PMR205, PMR209, PMR210, PMZ2035
Polypropylene film capacitors for pulse, high frequency AC and audio applications Its excellent frequency response, stability and very low dielectric absorption also make polypropylene an excellent choice for audio, timing, filtering, integrator and sample & hold applications. A70, A72, PFR, PHE426, PHE429, PHE448, PHE450, R71, R73, R74, R75, R76, R77, R79
Capacitors for use in series with the AC line (capacitive power supply) Capacitors used in series with the AC line have special requirements, especially if used outdoors. A variety of models are offered to satisfy every need. PME271, R46S, R47, R60 3, R75 2 - R75 L

Service

Do you need Samples?

To aid with your design, use our Spice or FIT software tools.

For product questions, please use KnowledgeEdge at KEMET.

For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.


www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com