|
  |
|
|
|
 |
Surface Mount Film Capacitor Selection Chart
Links to other resources in the printed catalogs
Series LDB, LDE
- Ordering info and general tech data is at the front of the
datasheet,
soldering info. at the back.
Series MDx, MMC, Gxx, Sxx, SMP253
- Ordering
info, pkg. qty, general tech data.
- Soldering, taping, component marking: MDx,
all
others.
- Component
layout library for Innoveda's PowerLogic
and PowerPCB layout programs. (Zipped file.)
Series JSN (also see the datasheet)
- Ordering
codes, box qty and other commercial & tech info.
|

|
 |
 |
 |
|
Metallized Polyester
|
General purpose,
especially if self healing is needed |
DC
Volt
min/max |
AC
Volt
min/max |
Max. uF
(min volt/
max volt) |
Series |
Max.
Temp °C |
Construction |
Size
Range |
Peak
solder temp °C |
Comments |
50
400 |
30
200 |
15
uF
0.47 uF |
MMC |
100 |
Encapsulated |
2220
to 6560 |
240 |
Larger
sizes may be vertically
mounted to reduce footprint. |
50
630 |
30
220 |
15
uF
0.18 uF |
MDC |
125 |
DIL
(Dual In-Line) |
3
to 8 leads per side |
240 |
Ideal
for filtering high frequency SMPS. Through-hole series MDK
also available. |
50
630 |
30
220 |
6.8
uF
0.1 uF |
MDS |
125 |
DIL
(Dual In-Line) |
3
to 8 leads per side |
240 |
Low
profile version of MDC. Ideal for filtering high frequency SMPS. |
100
250 |
63
160 |
68
uF
15 uF |
JSN |
125 |
Stacked,
SMD solder tabs |
6080
to 60160 |
Please
ask |
Ideal
for filtering & DC link in power devices. Custom designs available.
Soldering should be discussed with a Kemet engineer as there are special
considerations for large parts. |
|
Metallized PEN,
including high dV/dt version
|
Similar to polyester,
more stable and higher solder temp. |
DC
Volt
min/max |
AC Volt
min/max |
Max. uF (min volt/ max volt) |
Series |
Max.
Temp °C |
Construction |
Size
Range |
Peak
solder temp °C |
Comments |
50
1000 |
40
250 |
4.7
uF
0.1 uF |
LDE |
125 |
Stacked
unencapsulated |
1206
to 6054 |
245-255 |
Solder
temp depends on size. See the soldering info at the back of the datasheet. |
50
630 |
30
300 |
5.6
uF
0.15 uF |
GMC |
125 |
Encapsulated |
2220
to 6560 |
250 |
Larger
sizes may be vertically
mounted to reduce footprint. |
63
630 |
40
220 |
0.47
uF
6.8 nF |
GMW |
125 |
Wound
unencapsulated |
2220 |
240 |
See
the note about solder paste thickness in the soldering
guidelines. |
63
1000 |
40
350 |
1
uF
0.068 uF |
GPC |
125 |
Encapsulated |
2824
to 6560 |
250 |
Double
metallized construction for pulse applications. dV/dt to 2200V/uS. Larger
sizes may be vertically
mounted to reduce footprint. |
|
Metallized PPS,
including high dV/dt version
|
Near-C0G stability,
highest operating and solder temp. |
DC
Volt
min/max |
AC
Volt
min/max |
Max. uF
(min volt/
max volt) |
Series |
Max.
Temp °C |
Construction |
Size
Range |
Peak
solder temp °C |
>Comments |
16
50 |
|
0.1
uF
0.1 uF |
LDB |
125 |
Stacked
unencapsulated |
1206-1812 |
260 |
Ideal
for use in C0G applications where bending or thermal stress is an issue. |
50
40 |
30
200 |
3.3
uF
0.22 uF |
SMC |
125* |
Encapsulated |
2220
to 6560 |
260 |
In
application specific cases up to 175°C may be approved. Ask
an engineer for details. Larger
sizes may be vertically
mounted to reduce footprint. |
50
400 |
30
200 |
0.56
uF
0.022 uF |
SMW |
125 |
Wound
unencapsulated |
2220
to 2824 |
240 |
See
the note about solder paste thickness in the soldering
guidelines. |
100
630 |
63
350 |
15
uF
0.18 uF |
SPC |
125* |
Encapsulated |
2824
to 6560 |
255 |
Double
metallized construction for pulse applications. dV/dt to 2000V/uS. Low DF
supports use with high freq. AC. In application specific cases up to 175°C
may be approved. Ask
an engineer for details. Larger
sizes may be vertically
mounted to reduce footprint. |
| Metallized
Impregnated Paper - EMI Y2 |
Use when an SMD Y cap
is preferred over through-hole |
DC
Volt
min/max |
AC
Volt
min/max |
Max. uF
(min volt/
max volt) |
Series |
Max.
Temp °C |
Construction |
Size
Range |
Peak
solder temp °C |
Comments |
| |
250 |
4.7
nF |
SMP253 |
100 |
Encapsulated |
5045 |
250 |
Safety
agency rated Y2. Excellent
self-healing. May be vertically
mounted to reduce footprint. |
|
 |
 |
 |
Service
Do you need Samples?
To aid with your design, use our Spice or FIT software tools.
For product questions, please use KnowledgeEdge at KEMET.
For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.
|
 |
|
|
|
|
|