CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

RC Snubber Network Selection Chart


Links to other resources in the printed catalogs

Series PMRxxx
- Ordering codes, box qty and other commercial & tech info.
- Technical info specific to RC snubber networks.

Series 1.43
- Ordering codes, box qty and other commercial & tech info.
- Note that for this series part numbers are created to match
    the application. Contact an engineer for details.
- Though written for series PMRxxx, the technical info
    above may also be useful.

Ideal for snubbing transients in motor, switch and relay applications. 


Metallized Impregnated Paper - Radial

Superior self healing and flammability performance 

DC Volt
min/max
AC Volt
min/max
Max. uF
(min volt/
max volt)
Series Max.
Temp °C
Safety agency approvals? Pitch range (mm) Self
healing?
Comments
250 125 1 uF PMR205 85 No 15.2, 20.3 Yes Resistor range 22-680 ohms.
630 250 0.47 uF PMR209 85 X2 15.2 to 25.4 Yes Resistor range 22-470 ohms.
ENEC and UL1283 approvals.
1000 250 0.1 uF PMR210 85 X1 15.2 to 25.4 Yes 100 ohm resistor. ENEC and UL1414 approvals. Use if UL1414 or X1 required.
1000 440 0.1 uF PMZ2035 85 X1 25.4 Yes 150 ohm resistor. ENEC approval. For 440VAC applications.

 

Metallized Polypropylene - Radial

Cost effective, self healing design with wide voltage range 

DC Volt
min/max
AC Volt
min/max
Max. uF
(min volt/
max volt)
Series Max.
Temp °C
Safety agency approvals? Pitch range (mm) Self
healing?
Comments
250
630
160
220
1 uF
0.5 uF
1.43 100 No 15 to 27.5 Yes See datasheet for R & C range. Optional long, insulated leads. Part numbers are created to match the application.
Contact an engineer for info.
  275 1 uF 1.43 100 X1 and Y2 15 to 27.5 Yes See datasheet for R & C range. ENEC and UL1414 approvals. Optional long, insulated leads. Part numbers are created to match the application. Contact an engineer for info.

For noise suppression of low voltage DC circuits also check out our line of capacitors with integrated diodes and varistors.

Service

Do you need Samples?

To aid with your design, use our Spice or FIT software tools.

For product questions, please use KnowledgeEdge at KEMET.

For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.


www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com