CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

Polypropylene Pulse / AC Capacitor Selection Chart


Links to other resources in the printed catalogs

Series Axx and Rxx
- Ordering codes, box qty and other commercial & tech info.
- Technical info specific to polypropylene capacitors.

Series PHExxx and PFR
- Ordering codes, box qty and other commercial & tech info.
- Technical info specific to polypropylene capacitors.

Need more power? There is a separate section of film capacitors for power electronics.

Its excellent frequency response, stability  and very low dielectric absorption also make polypropylene an excellent choice for audio, timing, filtering, integrator and sample & hold applications.


Single Metallized Construction

Medium pulse and AC current capability 

DC Volt
min/max
AC Volt
min/max
Max. uF
(min volt/
max volt)
Series Max.
Temp °C
Max. dV/dt
(min volt/
max volt)
Pitch range (mm) Self
healing?
Comments
100
2000
63
700
27 uF
0.027 uF
PHE426 105 100 V/uS
1500 V/uS
5 to 37.5 Yes DC or AC applications. 100VDC in pitch 5mm only. For small cap values and tight tolerances see also PFR (film/foil).
160
630
70
220
0.22 uF
0.018 uF
R79 105 100 V/uS
600 V/uS
5 Yes DC or AC applications. Companion to R75 which starts at pitch 7.5. For small cap values and tight tolerances see also PFR (film/foil).
160
2000
90
700
33 uF
1 uF
R75 105 300 V/uS
2500 V/uS
7.5 to 37.5 Yes Recommended for DC & pulse applications (including DC with ripple.) May be used in AC applications but consider R74 also.
420
1000
220
275
22 uF
10 uF
R71 110 250 V/uS
180 V/uS
10 to 37.5 Yes Optimized for PFC (Power Factor Correction).
420
630
220
275
0.47 uF
0.15 uF
PHE429 110 150 V/uS
250 V/uS
15 Yes Optimized for PFC (Power Factor Correction). Limited range, see R71 also.
  250
900
3.3 uF
0.47 uF
R74
R74 mini
R74 125°C
105 &
125
2200 V/uS
2500 V/uS
10 to 37.5 Yes Optimized for AC applications such as electronic ballast. 250VAC pitch 10-15 only.
Mini:
reduced size 600VAC, 470pF-18nF.
125°C:
500 & 700VAC, 680pF-100nF.
160
630
90
250
4.7 uF
0.68 uF
A70 105 5 V/uS
30 V/uS
(Axial) Yes DC or AC applications.

 

Double Metallized Construction

Higher pulse and AC current capability 

DC Volt
min/max
AC Volt
min/max
Max. uF
(min volt/
max volt)
Series Max.
Temp °C
Max. dV/dt
(min volt/
max volt)
Pitch range (mm) Self
healing?
Comments
250
3000
180
1000
10 uF
0.033 uF
PHE450 105 2000 V/uS
2500 V/uS
7.5 to 37.5 Yes DC or AC applications.
250
2000
180
700
15 uF
0.68 uF
R76 105 1100 V/uS
9500 V/uS
7.5 to 37.5 Yes Recommended for DC & pulse applications (including DC with ripple.) May be used in AC applications but consider R77 also.
  250
900
0.1 uF
0.018 uF
R77 105 900 V/uS
9500 V/uS
15 to 27.5  Yes Optimized for AC applications such as electronic ballast. For lower power applications see R74 (single metallized).

Double metallized film capacitors are also available in surface mount construction.

 

Film/Foil Construction

Highest pulse and AC current capability 

DC Volt
min/max
AC Volt
min/max
Max. uF
(min volt/
max volt)
Series Max.
Temp °C
Max. dV/dt
(min volt/
max volt)
Pitch range (mm) Self
healing?
Comments
63
1000
40
250
22 nF
1 nF
PFR 100 1000 V/uS
1000 V/uS
5 No Recommended for small cap values (down to 100pF) and tight tolerances to 1%. Best long-term stability.
100
2000
63
500
2.2 uF
0.22 uF
R73 105 2400 V/uS
54000 V/uS
15 to 37.5 No DC or AC applications. 100-400V in smaller range. See 630V for highest cap values. For cost optimization always check if a metallized capacitor will meet the requirements.
1600
2000
650
700
22 nF
3.3 nF
PHE448 105 15000 V/uS
25000 V/uS
15 No DC or AC applications. Limited range. For film/foil in broader range see R73. For cost optimization always check if a metallized capacitor will meet the requirements.
100
2000
63
500
330 nF
47 nF
A72 105 3000 V/uS
27000 V/uS
(Axial) No DC or AC applications. 100-400V in smaller range. See 630V for highest cap values.

Service

Do you need Samples?

To aid with your design, use our Spice or FIT software tools.

For product questions, please use KnowledgeEdge at KEMET.

For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.


www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com