| Low Voltage EMI / Transient Suppressor Selection Chart |
|
Ideal for EMI and transient suppression of low voltage motors, switches and relays. Typical uses include automotive wiper motors, door lock motors, seat motors and the like.
Links to other resources in the printed catalogs:
|
|
|
|
Film Capacitor / Suppression Device Combination
|
Series
|
DC Volt Range
|
AC Volt Range
|
Cap. Range
|
Max. Temp ºC
|
Suppressor, volt. range
|
Pitch range (mm)
|
Self healing?
|
Comments
|
|
F5A
|
5 to 63
|
4 to 50
|
0.1µF to 2.2µF
|
125
|
Varistor 8 to 82VDC
|
5, 10
|
Yes
|
See datasheet for the product range and part number format. Custom ranges possible.
|
|
F5B
|
5 to 63
|
|
0.1µF to 2.2µF
|
125
|
Diodes 10 to 78VDC
|
5, 10
|
Yes
|
See datasheet for the product range and part number format. Custom ranges possible.
|
|
Need motor, relay or switch protection at higher voltages? See our integrated RC networks.
|
Film Capacitor / Ceramic Capacitor Combination
|
Series
|
DC Volt Range
|
Film Cap. Range
|
Cer. Cap. Range
|
Max. Temp ºC
|
Suppressor, volt. range
|
Pitch range (mm)
|
Self healing?
|
Comments
|
|
F5D
|
63 to 100
|
0.1µF to 2.2µF
|
10pF to 0.1µF
|
125
|
N/A
|
5, 10
|
Yes (film capacitor)
|
Low inductance film cap in parallel with a ceramic cap in a single case provides superior suppression results across a broad frequency spectrum.
|
|
 |
|
 |
Service
Do you need Samples?
To aid with your design, use our Spice or FIT software tools.
For product questions, please use KnowledgeEdge at KEMET.
For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.
|
 |
|