CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for careersclick for investor relations

AC Series Power Supply Selection Chart

Links to other resources in the printed catalogs:

Summary Table

Operating Voltage Series Safety agency approvals? Max. Temp ºC Min. µF Max. µF Dielectic Self healing? Comments
275VAC PME271M X2 110 0.001µF 0.6µF Impregnated Paper Yes Vacuum impregnated paper gives the best long-term stability
300VAC PME271E X1 0.01µF 0.22µF
440VAC R47 X2, X1 0.0047µF 2.2µF Polypropylene 2-section series construction
520VAC R47 (520V) X2 85 0.0047µF 2.2µF
275VAC PHE820M 100 0.01µF 2.2µF Polyester
300VAC PHE820E
300VAC R60 3 No 105 0.15µF 6.8µF
230 and 250VAC R75 2 - R75 L 0.01µF 10µF Polypropylene Single-section with humidity protection
www.kemet.com News Products myKEMET Customer Service CapacitorEdge Careers Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com