|
  |
|
|
|
 |
Engineering Kits
KEMET currently offers a variety of engineering kits which exhibit our tantalum, film and ceramic capacitor technologies. Our engineering kits are designed and assembled in order to provide active solutions to the passive component requirements characterized in professional OEM engineering design, prototyping, university lab research, and by hobbyist users. Each kit contains a selection of popular capacitor values and a KEMET product catalog which contains outlined drawings, dimensions, marking format, recommended mounting pad dimensions, and ordering information.
What's in a kit? Each kit contains 10 to 20 capacitor values. For the ceramic kits, there are 20 to 100 pieces of each value. For the tantalum kits, there are 20 pieces of each value. In the film kits the quantity varies by physical size of the capacitors. Each part type will be provided either in bulk or by carrier tape and will be clearly labeled with a KEMET ordering code for ease of identification. Please refer to the appended PDF datasheets for a complete listing of part types and quantities offered with each of our engineering kits.
If you are interested in ordering, Please request or purchase an engineering kit using the links adjacent to the part numbers listed below.
Ceramic
Chip Engineering Kits Datasheet F-3218
| KEMET
Part Number |
Part
Description |
| TANTALUM
KITS |
| TAN
ENG KIT 04 $50 - Buy Now from KEMETDirect |
T495
Low ESR/Surge Robust series (4.7-330µF, 6-50V)
|
| TAN
ENG KIT 05 Request |
Extended
range T491 (1.0 uF to 470 uF) |
| TAN
ENG KIT 06 Request |
Commercial
standard range T491 (0.47 - 150µF, 6 - 50V) |
| TAN
ENG KIT 07 Request |
Low-Profile,
Low-ESR T494 (1.5 - 220µF, 4 - 35V) |
| TAN
ENG KIT 08 $50 - Buy Now from KEMETDirect |
KEMET
Organic T520 (15 - 1000µF, 2.5 - 25V) |
| TAN
ENG KIT 09 $50 - Buy Now from KEMETDirect |
High Temp
T498, T499 (1 - 22µF, 10 - 50V) |
| TAN
ENG KIT 10 $50 - Buy Now from KEMETDirect |
Standard T491 Engineering Kit |
| TAN
ENG KIT 11 $50 - Buy Now from KEMETDirect |
Low Profile, Small Case Size |
| TAN
ENG KIT 12 $50 - Buy Now from KEMETDirect |
Low ESR, Surge Robust |
| TAN
ENG KIT 13 $50 - Buy Now from KEMETDirect |
Low ESR, Polymer |
Tantalum
Chip Engineering Kits Datasheet F-3217
| KEMET
Part Number |
Part
Description |
| FILM KITS |
| FLP ENG KIT151 Request |
Agency approved X and Y capacitors (1nF to 2.2uF)
|
Engineering Kits Datasheet X and Y EMI Caps
Contact one of our Sales
offices or one of our Distributors for
more information.
|
 |
|
|
|
|
|