Date:
October 1, 2011 |
ID Number (MMDDYY): CCN-10012011-CWF |
| Affected Products |
All B45xx and Txxx Evora Surface Mount Tantalum products. |
| Change |
Consolidating B45 part numbers into the KEMET Core Txxx part numbering system. Automotive customers will need to include a customer specification: C-AUxx or Axxx to designate Automotive part numbers. AU=Auto, xx= 01-99, A=Auto, xxx=ESR level |
| Justification & Benefits |
In an effort to standardize all KEMET Tantalum part numbers, KEMET will cross all part numbers currently ordered using the Epcos B45xx part number to a KEMET core Txxx part number. Automotive part numbers will include the addition of a customer specification C-AUxx or Axxx to designate an automotive part number. This will insure proper control for change notifications. |
| Effective Date & Identification |
All part number changes will be completed by April 1, 2012. Please see attachment showing the B45 numbering system as compared to the KEMET core numbering system. Please contact your local KEMET Sales Representative if you have any uncertainty on how to cross reference part numbers. |
| Contact |
Connie Fischer
Quality Director, Tantalum Business Group
KEMET Electronics Corporation (www.kemet.com)
Tel: 956.548.7212
E-Mail: conniefischer@kemet.com |
| B45 |
197A |
1 |
157 |
K |
4 |
0 |
9 |
| Capacitor Class |
Series |
Voltage |
Capacitance Code (pF) + Exponent |
Capacitance Tolerance |
Case Size |
ESR Quality |
Reel Diameter |
| T = Tantalum |
197A = SpeedPower, Low ESR (tinned terminals)
198R = SpeedPower, Low ESR (gold plated)
196P = Performance (tinned terminals)
198P = Performance (gold plated terminals)
196T = Performance, High Temp 175°C (tinned terminals)
198T = Performance, High Temp 175°C (gold plated terminals)
196H = High Cap. (tinned terminals)
198H = High Cap. (gold plated terminals)
190E/R = Low Profile, Hmax=1.2mm (tinned terminals)
192E/R = Low Profile, Hmax=1.5mm (tinned terminals)
194E/R = Low Profile, Hmax=2.0mm (tinned terminals)
396R = Multiple Anode, Ultra Low ESR (tinned terminals)
|
1 = 6.3V
2 = 10V
3 = 16V
4 = 20V
5 = 25V
6 = 35V
7 = 50V
|
C (pF) 10ˆ
e.g. 686 = 68pF, 106 = 68µF
157 = 15pF, 107 = 150µF
|
K = ±10%
M = ±20%
|
1 = A
2 = B, R
3 = C, W, U
4 = D, V, X
5 = E
|
0 = Standard
1-4 = Premium
|
9 = 180mm
6 = 330mm
|
| T |
491 |
X |
157 |
K |
020 |
A |
T |
XXXX |
| Capacitor Class |
Series |
Case Size |
Capacitance Code (pF) |
Capacitance Tolerance |
Voltage |
Failure Rate/Design |
Lead Material |
Packaging (C-Spec) |
| T = Tantalum |
491 = Industrial |
A = 3216-18
B = 3528-21
C = 6032-28
D = 7343-31
E = 7260-38
R = 2012-12
S = 3216-12
T = 6032-15
V = 7343-20
X = 7343-43
|
First two digits represent significant figures. Third digit specifies number of zeros. |
K = ±10%
M = ±20%
|
2R5 = 2.5V
003 = 3V
004 = 4V
006 = 6.3V
010 = 10V
016 = 16V
020 = 20V
025 = 25V
035 = 35V
050 = 50V
|
A = N/A
Z = N/A
|
T = 100% Matte Tin (Sn) Plated
H = Standard Solder Coated (SnPb 5% Pb minimum)
G = Gold Plated (A, B, C, D, X only)
|
Blank = 7" Reel
7280 = 13" Reel
|
For a KEMET Tantalum Part Number Standardization Cross Reference for Customer Change Notification CCN-10012011-CWF, please click here.
For questions regarding part number cross referencing, please contact Carla Vitoria at carlavitoria@kemet.com or +351-266-730924.