| Aluminum Electrolytic Capacitors |
|
KEMET's complete line of aluminum electrolytic capacitors are designed for use in all types of electronic equipment including power and alternative energy, industrial, telecommunications, automotive, military, medical and consumer electronics applications.
Customer Change Notifications
|
Quick Datasheet Links
|
|
|
|
Screw Terminals
|
These capacitors offer very long life in applications requiring high ripple currents, with rated temperatures up to 125°C and voltages as high as 500 VDC.
KEMET can also optimize the capacitor construction to offer an application-specific balance between required life, temperature, ripple current, physical size, and cost.
|
Snap-In
|
Available with a wide variety of life and performance options including series with very long life and high ripple current for demanding alternative energy and industrial applications. Rated voltages up to 500 VDC and temperatures to 125ºC.
KEMET can also optimize the capacitor construction to offer an application-specific balance between required life, temperature, ripple current, physical size, and cost.
|
Axial Leads
|
Designed specifically for demanding applications requiring very long life, high vibration resistance and high ripple current. Operating temperatures up to 150°C are available without voltage derating. Example applications include:
-
Automotive power
-
Industrial LED lighting
-
Telecom infrastructure
|
SMD &
Radial Leads
|
Configurations including long life, high ripple current and low ESR versions.
-
85°C and 105°C
-
Life to 10K hours
|
Motor Start
|
Housed in a round molded case meeting creepage and clearance distances according to IEC 60335-1 and flammability ratings according to UL94-V1.
-
Double 6.3mm quick connect terminals
-
120VAC - 330VAC ratings
-
Version approved to EN 60252-2
|
|
|
|
|
 |
Digital Signatures
KEMET Catalog and Bulletin PDFs have been signed using a digital certificate to ensure authenticity of KEMET literature. See more about KEMET's digital signatures.
|
 |
 |
Service
Do you need Samples?
To aid with your design, use our Spice or FIT software tools.
For product questions, please use KnowledgeEdge at KEMET.
For product configuration, distributor availability and other advanced tools, go to CapacitorEdge.
|
 |
|