CONTACT US  |  CUSTOMER SERVICE
Search Help
 Parts Keyword
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations
Greenville, South Carolina (February 24, 2006) - KEMET continues to focus on expanding our T495 low ESR, surge robust tantalum capacitor series with thirteen new low ESR options - three are industry leaders! We have also expanded our Ta surface mount Military COTS line with a customer requested 25 volt part type.

  • Thirteen new low ESR T495 part types have been released in a variety of case sizes. They include V cases (7343-20), X cases (7343-43), a C case (6032-28), E cases (7360-38) and five low profile B cases (3528-21). These new releases range from 0.47 to 330mF and 6 to 35 volts! KEMET's low ESR T495 series was designed for applications with high surge current potential such as DC/DC converters and output filtering on power supplies. See the link below for details on ripple current capability for the new low ESR offerings!
  • KEMET has also introduced a new Military COTS 33mF, 25volt T493D (7343-31) part type. KEMET's Military COTS series offers flexibilty with testing and screeing options to customize your order with Weibull grading, surge current testing, and standard or low ESR levels. See detailed part type specification sheet for complete list of available termination finishes and testing options.
  • These new releases are available with either tin/lead (Sn/Pb) terminations or RoHS compliant (Pb-free) finishes, and are capable of meeting the 260C peak Pb-free profiles - 3 passes!
  • Contact your local KEMET Sales representative for sample availability on these new releases. Visit http://www.kemet.com/ for quick access to the latest product specifications, SPICE simulation modeling software, FIT calculator, technical articles and much more!

Click here for complete T49x specifications.

Click here for complete T493 specifications.

Click here for complete T495 specifications.

Need Samples?

Need an Engineering Kit?
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com