CONTACT US  |  CUSTOMER SERVICE
Search Help
Search Help
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations

Greenville, SC (April 25, 2003) - KEMET now offers a 125°C rated Polymer Tantalum capacitor, designated the T525 Series, which has been targeted for power management applications. This series offers all of the same advantages as KEMET’s T520 KO-CAP including very low ESR, improved capacitance retention at high frequency and a benign failure mode, to go along with 125°C capability. The new T525 product offers flexibility in many applications where temperatures extremes may exist.

  • T525 Series Highlights:
    • +125°C Maximum Application Temperature.
    • ESR Stability is Key Feature
    • Per EIA guidelines
    • Non-halogenated mold compound.
    • Lead free as standard offering.
    • B and D case sizes available
  • Based on Polymer cathode technology
    • Benign failure mode (no ignition).
    • Lower ESR.
    • High frequency capacitance retention.
    • Surface-mountable.
    • Only 20% derating up to +105°C
  • Environmentally Safe
    • No KEMET products contain any polybrominated biphenyls
    • T525 Series contain No Bromine
    • T525 will be issued as Lead Free
    • MSL Level III JEDEC Std-020B
    • Meets “UL94 VO” Non-Flammability Specifications
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com