CONTACT US  |  CUSTOMER SERVICE
Search Help Parts kemet.com
click for home pageclick for productsclick for newsclick for CapacitorEdgeclick for myKEMETclick for customer serviceclick for about usclick for investor relations
KEMET Releases new SPICE Modeling Software

Greenville, South Carolina (March 22, 2007) – KEMET Corporation (NYSE: KEM) has unveiled a major new version of its popular SPICE modeling software.

KEMET’s SPICE (Simulation Program for In-Circuit Emulation) software allows design engineers to simulate the effects of the company’s capacitors over frequency, temperature, and bias, thus helping them determine the most appropriate capacitor for their application. The new release—version 3.4.0—offers several important and unique features, allowing Design Engineers to:

  • View and compare responses for up to ten different part types at one time
    Since KEMET manufactures ceramic, tantalum MnO2, tantalum polymer, and aluminum polymer capacitors, the software allows designers to select multiple capacitors from one chip style or combine capacitors from different chip styles or dielectrics. They can also select multiple capacitance or ESR values for a quick comparison of the impedance responses for these different devices.
  • Build a complex filter by selecting multipliers for each part type involved
    For example, If the application requires 10 ceramic chips of 0805 size, plus four ceramic chips of 1210 size, and four tantalum-polymer capacitors, the designer can enter these multipliers for each part type, and the combined impedance of the multiples for each part type is displayed.
  • See the cumulative impedance response for all elements combined in the complex filter
    The mixture of multiple pieces of different part types has cumulative or combined impedance that can be quickly viewed. This will allow the designer to see peaking impedances at parallel resonant points in the frequency ranges that could be problematic. Designers can manipulate this combination through temperature range to view how this variable might change the response. They can also view the ripple current capability of the combined network and manipulate the bias voltage to reflect the application, thus allowing them to see the effect of voltage on the capacitance and ESR for MLCC capacitors and avoiding unpleasant surprises later in the design process. This is a feature our competitors do not offer.
  • View the effects on one device at multiple DC bias conditions or multiple temperatures (up to ten each)
  • See voltage coefficients for MLCCs
A direct link to the KEMET SPICE software is provided on the KEMET Web page, www.kemet.com. A manual (in Adobe Acrobat format) explaining how to use the design software is also included there.


KEMET Corporation provides industry-leading, high-performance capacitance solutions, including the world’s most complete line of surface-mount capacitor technologies across tantalum, ceramic and solid aluminum dielectrics—along with the world’s best quality, delivery and service. KEMET’s common stock is listed on the New York Stock Exchange under the symbol KEM. KEMET is an ISO 9001:2000 and ISO/TS 16949:2002 registered company.
# # #

Contact:John D. Prymak
Director Advanced Applications
johnprymak@kemet.com
864-963-6753
Dean W. Dimke
Director of Corporate and Marketing Communication
deandimke@kemet.com
864-228-4448
www.kemet.com News Products myKEMET Customer Service CapacitorEdge About US Investor Relations Site Help Site Map Legal Disclaimer Privacy Policy www.kemet.com